207140 - 90° (ADJ) ELBOW SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/207140.prj},{NB=A207140-2321},{CODE=A207140-2321},{FILENAME=A207140-2321_02},{F=G5/8-14 A GAS},{F1=G1/2-14 A GAS},{B=46},{D=435},{CH=27},{CH1=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A207140-1010
A207140-1010
G1/8-28 A GAS
G1/8-28 A GAS
25,5
275
14
14
A207140-1313
A207140-1313
G1/4-19 A GAS
G1/4-19 A GAS
28
32
19
19
A207140-1317
A207140-1317
G1/4-19 A GAS
G3/8-19 A GAS
28
37
22
19
A207140-1713
A207140-1713
G3/8-19 A GAS
G1/4-19 A GAS
36
35
19
22
A207140-1721
A207140-1721
G3/8-19 A GAS
G1/2-14 A GAS
39
43
27
22
A207140-1717
A207140-1717
G3/8-19 A GAS
G3/8-19 A GAS
36
37
22
22
A207140-2117
A207140-2117
G1/2-14 A GAS
G3/8-19 A GAS
42
40
22
27
A207140-2121
A207140-2121
G1/2-14 A GAS
G1/2-14 A GAS
42
43
27
27
A207140-2126
A207140-2126
G1/2-14 A GAS
G3/4-14 A GAS
47
50
36
27
A207140-2321
A207140-2321
G5/8-14 A GAS
G1/2-14 A GAS
46
435
27
27
A207140-2621
A207140-2621
G3/4-14 A GAS
G1/2-14 A GAS
50
46
27
32
A207140-2626
A207140-2626
G3/4-14 A GAS
G3/4-14 A GAS
50
50
36
32
A207140-2633
A207140-2633
G3/4-14 A GAS
G1"-11 A GAS
52
53
41
32
A207140-3326
A207140-3326
G1"-11 A GAS
G3/4-14 A GAS
59
52
36
41
A207140-3333
A207140-3333
G1"-11 A GAS
G1"-11 A GAS
59
53
41
41
A207140-3342
A207140-3342
G1"-11 A GAS
G1"1/4-11 A GAS
63
58
50
41
A207140-4242
A207140-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
64
58
50
50
A207140-4848
A207140-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
74
67
60
55
SA207140-3321
SA207140-3321
G1"-11 A GAS
G1/2-14 A GAS
57
52
41
27
E207140-1313
E207140-1313
G1/4-19 A GAS
G1/4-19 A GAS
28
32
19
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表