202321 - CONNECTOR MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202321.prj},{NB=A202321-2621},{CODE=A202321-2621},{FILENAME=A202321-2621_02},{F=G3/4-14 A GAS},{F1=G1/2-14 A GAS},{A=45},{B=16},{D=16},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A202321-1010
A202321-1010
G1/8-28 A GAS
G1/8-28 A GAS
24
8
9
14
A202321-1013
A202321-1013
G1/8-28 A GAS
G1/4-19 A GAS
28
8
12
19
A202321-1310
A202321-1310
G1/4-19 A GAS
G1/8-28 A GAS
29
11
9
14
A202321-1313
A202321-1313
G1/4-19 A GAS
G1/4-19 A GAS
31
11
12
19
A202321-1317
A202321-1317
G1/4-19 A GAS
G3/8-19 A GAS
31
11
12
22
A202321-1713
A202321-1713
G3/8-19 A GAS
G1/4-19 A GAS
33
12
12
19
A202321-1717
A202321-1717
G3/8-19 A GAS
G3/8-19 A GAS
34
12
12
22
A202321-1721
A202321-1721
G3/8-19 A GAS
G1/2-14 A GAS
40
12
16
27
A202321-2117
A202321-2117
G1/2-14 A GAS
G3/8-19 A GAS
35
14
12
22
A202321-2126
A202321-2126
G1/2-14 A GAS
G3/4-14 A GAS
45
14
17
36
A202321-2321
A202321-2321
G5/8-14 A GAS
G1/2-14 A GAS
43
16
16
27
A202321-2621
A202321-2621
G3/4-14 A GAS
G1/2-14 A GAS
45
16
16
27
A202321-2121
A202321-2121
G1/2-14 A GAS
G1/2-14 A GAS
42
14
16
27
A202321-2626
A202321-2626
G3/4-14 A GAS
G3/4-14 A GAS
47
16
17
36
A202321-3326
A202321-3326
G1"-11 A GAS
G3/4-14 A GAS
50
19
17
36
A202321-3333
A202321-3333
G1"-11 A GAS
G1"-11 A GAS
56
19
20
41
A202321-3342
A202321-3342
G1"-11 A GAS
G1"1/4-11 A GAS
60
19
20
50
A202321-2633
A202321-2633
G3/4-14 A GAS
G1"-11 A GAS
53
16
20
41
A202321-4242
A202321-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
61
20
20
50
A202321-4848
A202321-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
61
22
20
55
SA202321-2326
SA202321-2326
G5/8-14 A GAS
G3/4-14 A GAS
47
16
17
36
SA202321-4233
SA202321-4233
G1"1/4-11 A GAS
G1"-11 A GAS
61
20
20
46
A202321-2117-V
A202321-2117-V
G1/2-14 A GAS
G3/8-19 A GAS
35
14
12
22
A202321-1310L43
A202321-1310L43
G1/4-19 A GAS
G1/8-28 A GAS
43
11
9
14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表