202309 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202309.prj},{NB=A202309-2626},{CODE=A202309-2626},{FILENAME=A202309-2626_01},{F=G3/4-14 A GAS},{F1=G3/4-14 A GAS},{A=55},{B=26,5},{D=16},{CH=32},{CH1=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
CH1
Hexagonal key
[mm]
A202309-1313
A202309-1313
G1/4-19 A GAS
G1/4-19 A GAS
38
17
12
19
19
A202309-1717
A202309-1717
G3/8-19 A GAS
G3/8-19 A GAS
41
19
12
22
22
A202309-2121
A202309-2121
G1/2-14 A GAS
G1/2-14 A GAS
48,5
21,5
14
27
27
A202309-2321
A202309-2321
G5/8-14 A GAS
G1/2-14 A GAS
53
23,5
14
27
27
A202309-2626
A202309-2626
G3/4-14 A GAS
G3/4-14 A GAS
55
26,5
16
32
32
A202309-3333
A202309-3333
G1"-11 A GAS
G1"-11 A GAS
68
30
18
41
41
A202309-4242
A202309-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
74
33
20
50
50
A202309-4848
A202309-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
84
37
22
55
55
SA202309-2117
SA202309-2117
G1/2-14 A GAS
G3/8-19 A GAS
44
22
12
22
27
SA202309-3342
SA202309-3342
G1"-11 A GAS
G1"1/4-11 A GAS
70,5
30
20
50
41
A202309-1310
A202309-1310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表