102067 - CONNECTOR MALE JIC - METRIC WITH O.R. AND RETAINING RING ISO 9974 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102067.prj},{NB=SA102067-1018},{CODE=SA102067-1018},{FILENAME=SA102067-1018_03},{J=9/16-18 UNF-2A},{F=M18x1,5-6g},{A=37,5},{B=14},{D=12,5},{CH=24}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A102067-0610
A102067-0610
7/16-20 UNF-2A
M10x1-6g
30
14
8,5
14
A102067-0612
A102067-0612
7/16-20 UNF-2A
M12x1,5-6g
33
14
9,5
17
A102067-0812
A102067-0812
1/2-20 UNF-2A
M12x1,5-6g
33
14
9,5
17
A102067-0810
A102067-0810
1/2-20 UNF-2A
M10x1-6g
30
14
8,5
14
A102067-1014
A102067-1014
9/16-18 UNF-2A
M14x1,5-6g
34
14
9,5
19
A102067-1016
A102067-1016
9/16-18 UNF-2A
M16x1,5-6g
35
14
11
22
A102067-0814
A102067-0814
1/2-20 UNF-2A
M14x1,5-6g
34
14
9,5
19
A102067-1216-V
A102067-1216-V
3/4-16 UNF-2A
M16x1,5-6g
38
17
11
22
A102067-1216
A102067-1216
3/4-16 UNF-2A
M16x1,5-6g
38
17
11
22
A102067-1218
A102067-1218
3/4-16 UNF-2A
M18x1,5-6g
39,5
17
12,5
24
A102067-1618
A102067-1618
7/8-14 UNF-2A
M18x1,5-6g
42
19,5
12,5
24
A102067-1620
A102067-1620
7/8-14 UNF-2A
M20x1,5-6g
43
19,5
12,5
27
A102067-1622
A102067-1622
7/8-14 UNF-2A
M22x1,5-6g
44,5
19,5
13,5
27
A102067-2022
A102067-2022
1"1/16-12 UN-2A
M22x1,5-6g
48
22
13,5
30
A102067-2027
A102067-2027
1"1/16-12 UN-2A
M27x2-6g
52
22
16,5
32
A102067-2226
A102067-2226
1"3/16-12 UN-2A
M26x1,5-6g
49
22,5
14
36
A102067-2527
A102067-2527
1"5/16-12 UN-2A
M27x2-6g
53
23
16,5
36
A102067-2533
A102067-2533
1"5/16-12 UN-2A
M33x2-6g
54
23
16,5
41
A102067-3242
A102067-3242
1"5/8-12 UN-2A
M42x2-6g
58
24,5
17
50
A102067-3848
A102067-3848
1"7/8-12 UN-2A
M48x2-6g
65,5
27,5
19,5
55
A102067-5048
A102067-5048
2"1/2-12 UN-2A
M48x2-6g
75
34
21,5
70
SA102067-0612X1
SA102067-0612X1
7/16-20 UNF-2A
M12x1,5-6g
33
14
11
17
SA102067-0614
SA102067-0614
7/16-20 UNF-2A
M14x1,5-6g
34
14
9,5
19
SA102067-0616
SA102067-0616
7/16-20 UNF-2A
M16x1,5-6g
35
14
11
22
SA102067-0618
SA102067-0618
7/16-20 UNF-2A
M18x1,5-6g
36,5
14
12,5
24
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表