102056 - CONNECTOR MALE JIC - BSPP WITH METAL TO METAL SEAL ISO 1179 PORTS
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/102056.prj},{NB=A102056-2021},{CODE=A102056-2021},{FILENAME=A102056-2021_00},{A=49},{J=1\"1/16-12 UN-2A},{CH=27},{B=22},{F=G1/2-14 A GAS},{D=14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
J
Thread
ⁿ/ₐ
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
A102056-1213
A102056-1213
39,5
3/4-16 UNF-2A
19
16,5
G1/4-19 A GAS
12
A102056-1217
A102056-1217
39,5
3/4-16 UNF-2A
22
16,5
G3/8-19 A GAS
12
A102056-1626
A102056-1626
49,5
7/8-14 UNF-2A
32
19,5
G3/4-14 A GAS
16
A102056-2021
A102056-2021
49
1"1/16-12 UN-2A
27
22
G1/2-14 A GAS
14
A102056-2026
A102056-2026
51,5
1"1/16-12 UN-2A
32
22
G3/4-14 A GAS
16
A102056-2033
A102056-2033
55
1"1/16-12 UN-2A
41
22
G1"-11 A GAS
18
A102056-2526
A102056-2526
53
1"5/16-12 UN-2A
36
23
G3/4-14 A GAS
16
A102056-2533
A102056-2533
56
1"5/16-12 UN-2A
41
23
G1"-11 A GAS
18
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表