GXOW..MS
Fluro
Motor Sport
Spherical Plain Bearings
Series K
Standard design
Maintenance free
GXOW..MS
Powered by
CAD模型選擇
{fluro/motorsportteile/gelenklager/massreihe_k/standardausfuhrung/wartungsfrei/gxow/gxow_asmtab.prj},{NB=Gelenklager GXOW12.30MS (0-0)},{IDNR=},{BEZ=GXOW12.30MS},{XBEZ=GXOW 12.30 MS},{PDF=gxow_ms},{GR=12},{D=12},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=12.0},{A=30},{O=15.4},{ST=53.5},{DT=38.4},{KIPPWINKEL=13},{GEW=58},{VERS=10},{PPATH=../../../rostfreie_ausfuhrung/wartungsfrei/gxsw/glrsw_gxsw_asmtpl.prj},{V=2.000},{MD=360},{MAT1=Hochleistungsstahl 45S20},{MAT2=Wälzlagerstahl 100Cr6},{LR=vorgespannt, spielfrei},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
GR
Size
[mm]
D
H7
[mm]
B
[mm]
M
[mm]
A
[mm]
O
[mm]
ST
static radial load Co
[kN]
DT
dynamic radial load Co
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
LR
Clearance
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GXOW8.22MS
GXOW8.22MS
8
8
12
9.0
22
10.4
27.8
20.8
14
23
360
Extra heavy-duty steel 45...
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXOW10.26MS
GXOW10.26MS
10
10
14
10.5
26
12.9
39.0
28.1
13
38
360
Extra heavy-duty steel 45...
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXOW12.30MS
GXOW12.30MS
12
12
16
12.0
30
15.4
53.5
38.4
13
58
360
Extra heavy-duty steel 45...
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXOW14.34MS
GXOW14.34MS
14
14
19
13.5
34
16.8
70.0
50.5
16
83
360
Extra heavy-duty steel 45...
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXOW16.38MS
GXOW16.38MS
16
16
21
15.0
38
19.3
88.0
63.0
15
115
360
Extra heavy-duty steel 45...
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXOW18.42MS
GXOW18.42MS
18
18
23
16.5
42
21.8
106.5
76.5
15
150
360
Extra heavy-duty steel 45...
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
GXOW20.46MS
GXOW20.46MS
20
20
25
18.0
46
24.3
130.0
93.5
14
200
360
Extra heavy-duty steel 45...
Bearing steel 100Cr6
preloaded, zero tolerance
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表