您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GILRS, GILRS R, GILRS RR
Fluro
Industry parts
Rod Ends
Series K
Female left hand thread
Stainless design
Requires Maintenance
GILRS, GILRS..R
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/innengewinde_links/rostfreie_ausfuhrung/wartungspflichtig/gilrs_gilrsr/gilrs_asmtab.prj},{NB=Gelenkkopf GILRS40 M 42x2 LH(0-0)},{IDNR=},{BEZ=GILRS40},{XBEZ=GILRS 40},{PDF=girs_gilrs},{PPATH=gilrs_asmtpl.prj},{D=40},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=},{INFO1=},{B=49.0},{M=35.00},{A=90},{F=142},{L=187.0},{K=69.0},{J=57.0},{O=44.2},{SW=60.0},{G=M 42x2 LH},{XG=M 42x2},{GNDM=42.000},{GP=2.000},{GKDM=39.835},{GL=60},{ST=235.0},{DT=116.0},{ZDR=290},{GEW=2770},{KIPPWINKEL=16},{ABD=nein},{BOLZEN=nein},{VERS=45},{MD=360},{MAT1=rostfreier Stahl 1.4057},{MAT2=Sonderbronze CuSn8},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038},{HIDDEN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
ABD
Seal
ⁿ/ₐ
BOLZEN
Bolt
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GILRS3 M 3 LH
GILRS3
3
6.0
4.50
14
21
27.0
6.5
5.0
5.1
5.5
M 3 LH
10
8.0
1.8
0
6
14
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS5 M 5 LH
GILRS5
5
8.0
6.00
18
27
36.0
11.0
9.0
7.7
9.0
M 5 LH
10
11.8
3.3
1200
18
13
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS5 M 4 LH
GILRS5
5
8.0
6.00
18
27
36.0
11.0
9.0
7.7
9.0
M 4 LH
10
11.8
3.3
1200
18
13
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS6 M 6 LH
GILRS6
6
9.0
6.75
20
30
40.0
13.0
10.0
8.9
11.0
M 6 LH
12
13.1
4.3
1500
27
13
no
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS8 M 8 LH
GILRS8
8
12.0
9.00
24
36
48.0
16.0
12.5
10.4
13.0
M 8 LH
16
20.7
7.1
1200
46
14
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS10 M 10 LH
GILRS10
10
14.0
10.50
28
43
57.0
19.0
15.0
12.9
17.0
M 10 LH
20
28.3
10.0
1000
76
13
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS10 M 10x1.25 LH
GILRS10
10
14.0
10.50
28
43
57.0
19.0
15.0
12.9
17.0
M 10x1.25 LH
20
28.3
10.0
1000
76
13
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS12 M 12 LH
GILRS12
12
16.0
12.00
32
50
66.0
22.0
17.5
15.4
19.0
M 12 LH
22
34.5
13.5
860
115
13
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS12 M 12x1.25 LH
GILRS12
12
16.0
12.00
32
50
66.0
22.0
17.5
15.4
19.0
M 12x1.25 LH
22
34.5
13.5
860
115
13
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS14 M 14 LH
GILRS14
14
19.0
13.50
36
57
75.0
25.0
20.0
16.8
22.0
M 14 LH
25
39.5
17.0
750
170
16
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS14 M 14x1.5 LH
GILRS14
14
19.0
13.50
36
57
75.0
25.0
20.0
16.8
22.0
M 14x1.5 LH
25
39.5
17.0
750
170
16
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS16 M 16 LH
GILRS16
16
21.0
15.00
42
64
85.0
27.0
22.0
19.3
22.0
M 16 LH
28
60.5
21.5
660
230
15
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS16 M 16x1.5 LH
GILRS16
16
21.0
15.00
42
64
85.0
27.0
22.0
19.3
22.0
M 16x1.5 LH
28
60.5
21.5
660
230
15
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS18 M 18x1.5 LH
GILRS18
18
23.0
16.50
46
71
94.0
31.0
25.0
21.8
27.0
M 18x1.5 LH
32
73.0
26.0
600
320
15
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS20 M 20x1.5 LH
GILRS20
20
25.0
18.00
50
77
102.0
34.0
27.5
24.3
32.0
M 20x1.5 LH
33
83.0
31.5
540
415
14
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS20 M 20x2.5 LH
GILRS20
20
25.0
18.00
50
77
102.0
34.0
27.5
24.3
32.0
M 20x2.5 LH
33
83.0
31.5
540
415
14
yes
ja
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS22 M 22x1.5 LH
GILRS22
22
28.0
20.00
54
84
111.0
37.0
30.0
25.8
32.0
M 22x1.5 LH
37
100.0
38.0
500
540
15
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS25 M 24x2 LH
GILRS25
25
31.0
22.00
60
94
124.0
42.0
33.5
29.6
36.0
M 24x2 LH
42
118.0
47.1
440
750
15
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS25 M 24x3 LH
GILRS25
25
31.0
22.00
60
94
124.0
42.0
33.5
29.6
36.0
M 24x3 LH
42
118.0
47.1
440
750
15
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS30 M 30x2 LH
GILRS30
30
37.0
25.00
70
110
145.0
51.0
40.0
34.8
41.0
M 30x2 LH
51
155.0
64.0
370
1130
17
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS30 M 27x2 LH
GILRS30
30
37.0
25.00
70
110
145.0
51.0
40.0
34.8
41.0
M 27x2 LH
51
155.0
64.0
370
1130
17
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS35 M 36x2 LH
GILRS35
35
43.0
28.00
80
125
165.0
58.0
46.0
37.7
50.0
M 36x2 LH
56
191.0
80.0
330
1600
19
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS40 M 42x2 LH
GILRS40
40
49.0
35.00
90
142
187.0
69.0
57.0
44.2
60.0
M 42x2 LH
60
235.0
116.0
290
2770
16
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Bearing steel 100Cr6
84833038
GILRS3R M 3 LH
GILRS3R
3
6.0
4.50
14
21
27.0
6.5
5.0
5.1
5.5
M 3 LH
10
8.0
1.8
0
6
14
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
GILRS5R M 5 LH
GILRS5R
5
8.0
6.00
18
27
36.0
11.0
9.0
7.7
9.0
M 5 LH
10
11.8
3.3
1200
18
13
no
nein
360
Stainless steel 1.4057
Special high strength bro...
Stainless steel 1.4034
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表