您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
EAL..D NIRO
Fluro
Industry parts
Rod Ends
Series E
Male left hand thread
Stainless design
Maintenance Free
EAL..D.NIRO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/aubengewinde_links/rostfreie_ausfuhrung/wartungsfrei/eal_d_niro/eal_d_niro_asmtab.prj},{NB=Gelenkkopf EAL20DNIRO M 20x1.5 LH(0-0)},{IDNR=},{BEZ=EAL20DNIRO},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=78},{L=104.5},{O=24.2},{G=M 20x1.5 LH},{GNDM=20},{GP=1.50},{GKDM=18.160},{GL=43},{ST=45.0},{DT=54},{KIPPWINKEL=9},{GEW=320},{ABD=nein},{VERS=62.000},{PPATH=eal_d_niro_asmtpl.prj},{DX=M6},{MD=360},{MAT1=rostfreier Stahl 1.4301},{LAGER=wartungsfreies Lager GE..EC-NIRO(-2RSF)},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
Static load Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EAL6DNIRO M 6 LH
EAL6DNIRO
6
6
4.4
20
36
46.0
8.0
M 6 LH
18
4.0
4
13
16
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL8DNIRO M 8 LH
EAL8DNIRO
8
8
6.0
24
42
54.0
10.2
M 8 LH
22
7.4
7
15
28
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL10DNIRO M 10 LH
EAL10DNIRO
10
9
7.0
28
48
62.0
13.2
M 10 LH
26
11.6
10
12
50
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL12DNIRO M 12 LH
EAL12DNIRO
12
10
8.0
34
54
71.0
14.9
M 12 LH
28
17.0
14
11
86
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL15DNIRO M 14 LH
EAL15DNIRO
15
12
10.0
40
63
83.0
18.4
M 14 LH
34
23.0
30
8
140
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL16DNIRO M 16 LH
EAL16DNIRO
16
14
11.0
46
69
92.0
20.7
M 16 LH
36
31.5
39
10
190
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL17DNIRO M 16 LH
EAL17DNIRO
17
14
11.0
46
69
92.0
20.7
M 16 LH
36
31.5
39
10
190
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL20DNIRO M 20x1.5 LH
EAL20DNIRO
20
16
13.0
53
78
104.5
24.2
M 20x1.5 LH
43
45.0
54
9
320
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL25DNIRO M 24x2 LH
EAL25DNIRO
25
20
17.0
64
94
126.0
29.3
M 24x2 LH
53
73.0
96
7
570
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL30DNIRO M 30x2 LH
EAL30DNIRO
30
22
19.0
73
110
146.5
34.2
M 30x2 LH
65
97.0
118
6
890
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL35DNIRO M 36x3 LH
EAL35DNIRO
35
25
21.0
82
140
181.0
39.8
M 36x3 LH
82
111.0
153
6
1400
no
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL40DNIRO M 39x3 LH
EAL40DNIRO
40
28
23.0
92
150
196.0
45.0
M 39x3 LH
86
135.0
190
7
1800
yes
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL45DNIRO M 42x3 LH
EAL45DNIRO
45
32
27.0
102
163
214.0
50.8
M 42x3 LH
94
178.0
247
7
2610
yes
360
stainless steel 1.4301
Maintenance free stainles...
84833038
EAL50DNIRO M 45x3 LH
EAL50DNIRO
50
35
30.0
112
185
241.0
56.0
M 45x3 LH
107
216.0
308
6
3450
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
EAL60DNIRO M 52x3 LH
EAL60DNIRO
60
44
38.0
135
210
277.5
66.8
M 52x3 LH
115
336.0
481
6
5900
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
EAL70DNIRO M 56x4 LH
EAL70DNIRO
70
49
42.0
160
235
315.0
77.9
M 56x4 LH
125
429.0
619
6
8200
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
EAL80DNIRO M 64x4 LH
EAL80DNIRO
80
55
47.0
180
270
360.0
89.4
M 64x4 LH
140
570.0
792
6
12000
yes
360
stainless steel 1.4571
Maintenance free stainles...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表