GE..EC-NIRO (2RSF)
Fluro
Industry parts
Spherical Plain Bearings
Series E
Stainless design
Maintenance Free
GE..EC-NIRO (2RSF)
Powered by
CAD模型選擇
{fluro/industrieteile/gelenklager/massreihe_e/rostfreie_ausfuhrung/wartungsfrei/ge_ec_niro_2rsf/ge_ec_niro_asmtab.prj},{NB=Gelenklager GE30EC-NIRO (0-0)},{IDNR=},{BEZX=EC-NIRO},{XBEZ=GE 30 EC-NIRO},{PPATH=../../../ge_ec_niro_asmtpl.prj},{PDF=ge_ec_niro},{D=30},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{TZD=0/-0.010},{B=22},{M=18},{A=47},{TZA=0/-0.011},{O=34.2},{DK=40.7},{ST=197.0},{DT=118.0},{KIPPWINKEL=6},{GEW=140},{VERS=101},{MD=360},{MAT1=rostfreier Stahl 1.4571},{MAT2=rostfreier Stahl 1.4125 / 1.4112},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
TZD
Tolerance D
[mm]
B
[mm]
M
[mm]
A
[mm]
TZA
Tolerance A
[mm]
O
[mm]
DK
dK
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
MD
Min- / Max values in direction of rotation
[°]
MAT1
Insert material
ⁿ/ₐ
MAT2
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GE6EC-NIRO
GE6EC-NIRO
6
0/-0.008
6
4
14
0/-0.008
8.0
10.0
9.0
4.0
13
4
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE8EC-NIRO
GE8EC-NIRO
8
0/-0.008
8
5
16
0/-0.008
10.2
13.0
15.6
7.0
15
7
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE10EC-NIRO
GE10EC-NIRO
10
0/-0.008
9
6
19
0/-0.009
13.2
16.0
23.4
10.0
12
11
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE12EC-NIRO
GE12EC-NIRO
12
0/-0.008
10
7
22
0/-0.009
14.9
18.0
32.0
14.0
11
16
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE15EC-NIRO
GE15EC-NIRO
15
0/-0.008
12
9
26
0/-0.009
18.4
22.0
50.0
30.0
8
26
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE16EC-NIRO
GE16EC-NIRO
16
0/-0.008
14
10
30
0/-0.009
20.7
25.0
65.0
39.0
10
49
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE17EC-NIRO
GE17EC-NIRO
17
0/-0.008
14
10
30
0/-0.009
20.7
25.0
65.0
39.0
10
38
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE20EC-NIRO
GE20EC-NIRO
20
0/-0.010
16
12
35
0/-0.011
24.2
29.0
90.5
54.0
9
61
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE25EC-NIRO
GE25EC-NIRO
25
0/-0.010
20
16
42
0/-0.011
29.3
35.5
159.0
96.0
7
110
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE30EC-NIRO
GE30EC-NIRO
30
0/-0.010
22
18
47
0/-0.011
34.2
40.7
197.0
118.0
6
140
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE35EC-NIRO
GE35EC-NIRO
35
0/-0.012
25
20
55
0/-0.013
39.8
47.0
298.0
153.0
6
220
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE40EC-NIRO
GE40EC-NIRO
40
0/-0.012
28
22
62
0/-0.013
45.0
53.0
370.6
190.0
7
300
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE45EC-NIRO
GE45EC-NIRO
45
0/-0.012
32
25
68
0/-0.013
50.8
60.0
481.0
247.0
7
400
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE50EC-NIRO
GE50EC-NIRO
50
0/-0.012
35
28
75
0/-0.013
56.0
66.0
598.0
308.0
6
540
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE60EC-NIRO
GE60EC-NIRO
60
0/-0.015
44
36
90
0/-0.015
66.8
80.0
935.0
481.0
6
1000
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE70EC-NIRO
GE70EC-NIRO
70
0/-0.015
49
40
105
0/-0.015
77.9
92.0
1204.0
619.0
6
1500
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE80EC-NIRO
GE80EC-NIRO
80
0/-0.015
55
45
120
0/-0.015
89.4
105.0
1540.0
792.0
6
2200
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE90EC-NIRO
GE90EC-NIRO
90
0/-0.020
60
50
130
0/-0.018
98.1
115.0
1892.0
1080.0
5
2700
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE100EC-NIRO
GE100EC-NIRO
100
0/-0.020
70
55
150
0/-0.018
109.5
130.0
2366.0
1350.0
7
4400
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE110EC-NIRO
GE110EC-NIRO
110
0/-0.020
70
55
160
0/-0.025
121.2
140.0
2548.0
1460.0
6
4700
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
GE120EC-NIRO
GE120EC-NIRO
120
0/-0.020
85
70
180
0/-0.025
135.5
160.0
3752.0
2140.0
6
8000
360
Stainless steel 1.4571
Stainless steel 1.4125 / ...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表