FLP-F-HS - Straight, internal thread, brass, conduit high specification
Flexicon
Metallic conduits and fittings
FLP
Powered by
CAD模型選擇
{flexicon/2_metallic_conduit_and_fittings/flp/flp_f_hs.prj},{NB=FLP25-M25-F-HS},{CLR=Self colour},{DES=Metric Thread},{CT=FLP},{CS=25},{T1=M25},{NDM=25},{KDM=23.16},{A=M25x1.5},{B=17},{C=51.0},{D=36.0},{E=20.8},{F=36.0},{CNSMAT=Brass},{INFO=HTML (online)},{LHAC=41.000},{LHL=23.000},{CD=31.000},{SHAC=41.000},{SHL=6},{NHL=16.000},{CIL=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Width accross flats
[mm]
E
Diameter
[mm]
F
Width accross flats
[mm]
CNSMAT
Material
ⁿ/ₐ
FLP16-M16-F-HS
FLP16-M16-F-HS
Self colour
Metric Thread
16
M16x1.5
12
35.0
24.0
12.8
24.0
Brass
FLP20-M20-F-HS
FLP20-M20-F-HS
Self colour
Metric Thread
20
M20x1.5
14
44.0
29.0
15.8
29.0
Brass
FLP25-M25-F-HS
FLP25-M25-F-HS
Self colour
Metric Thread
25
M25x1.5
17
51.0
36.0
20.8
36.0
Brass
FLP32-M32-F-HS
FLP32-M32-F-HS
Self colour
Metric Thread
32
M32x1.5
19
59.5
46.0
27.8
46.0
Brass
FLP40-M40-F-HS
FLP40-M40-F-HS
Self colour
Metric Thread
40
M40x1.5
20
63.0
56.0
35.8
56.0
Brass
FLP50-M50-F-HS
FLP50-M50-F-HS
Self colour
Metric Thread
50
M50x1.5
22
68.0
63.5
45.8
63.5
Brass
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表