FPAU - Ultra - Straight, swivel brass conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
ULTRA
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/straight/fpau_str_swi_brass_ext_thr.prj},{NB=FPAU42-BM40B},{RELEASE=1},{CLR=Black as standard},{DES=NPB Metric Thread},{CT=FPAU},{NW=36},{CS=42},{A=M40x1.5},{T1=BM40},{NDM=40.0000},{KDM=38.1600},{B=15},{C=64},{D=63},{E=32.5},{FAF=50},{FAC=55},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=64.000},{HEXL=6.000},{MHEXL=10.000},{MCL=5.000},{VER=1.000},{SW=60.000},{CNL=38.000},{RL=42.000},{RD=42.500},{MOVE=60.1400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAF
Width across flats
ⁿ/ₐ
FAC
Diameter
[mm]
CNSMAT
Material
[mm]
FPAU16-BM16B
FPAU16-BM16B
Black as standard
NPB Metric Thread
12
16
M16x1.5
12
45
29
11.0
20
22
PA66 & Nickel Plated Bras...
FPAU16-BM20B
FPAU16-BM20B
Black as standard
NPB Metric Thread
12
16
M20x1.5
12
45
29
14.5
24
26
PA66 & Nickel Plated Bras...
FPAU21-BM20B
FPAU21-BM20B
Black as standard
NPB Metric Thread
17
21
M20x1.5
12
45
32
14.5
24
26
PA66 & Nickel Plated Bras...
FPAU21-BM25B
FPAU21-BM25B
Black as standard
NPB Metric Thread
17
21
M25x1.5
12
45
32
19.5
29
32
PA66 & Nickel Plated Bras...
FPAU28-BM25B
FPAU28-BM25B
Black as standard
NPB Metric Thread
23
28
M25x1.5
12
50
44
19.5
29
32
PA66 & Nickel Plated Bras...
FPAU28-BM32B
FPAU28-BM32B
Black as standard
NPB Metric Thread
23
28
M32x1.5
13
50
44
26.5
38
42
PA66 & Nickel Plated Bras...
FPAU34-BM32B
FPAU34-BM32B
Black as standard
NPB Metric Thread
29
34
M32x1.5
13
53
51
26.5
38
42
PA66 & Nickel Plated Bras...
FPAU34-BM40B
FPAU34-BM40B
Black as standard
NPB Metric Thread
29
34
M40x1.5
14
53
51
26.5
48
53
PA66 & Nickel Plated Bras...
FPAU42-BM40B
FPAU42-BM40B
Black as standard
NPB Metric Thread
36
42
M40x1.5
15
64
63
32.5
50
55
PA66 & Nickel Plated Bras...
FPAU42-BM50B
FPAU42-BM50B
Black as standard
NPB Metric Thread
36
42
M50x1.5
17
64
63
42.0
58
64
PA66 & Nickel Plated Bras...
FPAU54-BM50B
FPAU54-BM50B
Black as standard
NPB Metric Thread
48
54
M50x1.5
17
68
76
42.0
58
63
PA66 & Nickel Plated Bras...
FPAU16-BPG9B
FPAU16-BPG9B
Black as standard
NPB PG Thread
12
16
PG9
10
40
29
11.0
22
0
PA66 & Nickel Plated Bras...
FPAU16-BPG11B
FPAU16-BPG11B
Black as standard
NPB PG Thread
12
16
PG11
12
40
29
11.0
24
0
PA66 & Nickel Plated Bras...
FPAU21-BPG13B
FPAU21-BPG13B
Black as standard
NPB PG Thread
17
21
PG13.5
10
45
32
14.5
24
0
PA66 & Nickel Plated Bras...
FPAU21-BPG16B
FPAU21-BPG16B
Black as standard
NPB PG Thread
17
21
PG16
13
45
32
14.5
29
0
PA66 & Nickel Plated Bras...
FPAU28-BPG21B
FPAU28-BPG21B
Black as standard
NPB PG Thread
23
28
PG21
14
50
44
19.5
35
0
PA66 & Nickel Plated Bras...
FPAU34-BPG29B
FPAU34-BPG29B
Black as standard
NPB PG Thread
29
34
PG29
14
54
51
26.5
42
0
PA66 & Nickel Plated Bras...
FPAU42-BPG36B
FPAU42-BPG36B
Black as standard
NPB PG Thread
36
42
PG36
17
64
63
42.0
58
0
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表