FPAU - Ultra - Straight, swivel brass conduit fitting, external short Metric thread
Flexicon
Non-metallic conduits and fittings
ULTRA
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/straight/fpau_str_swi_brass_ext_short.prj},{NB=FPAU21-BM25STB},{RELEASE=1},{CLR=Black as standard},{DES=NPB Metric Thread},{CT=FPAU},{NW=17},{CS=21},{A=M25x1.5},{T1=BM25},{NDM=25.0000},{KDM=23.1600},{B=7},{C=45},{D=32},{E=19.5},{FAF=29},{FAC=32},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=32.000},{HEXL=5.000},{MHEXL=6.000},{MCL=6.000},{VER=1.000},{SW=28.000},{CNL=23.000},{RL=27.000},{RD=15.800},{MOVE=40.6900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAF
Width across flats
ⁿ/ₐ
FAC
Diameter
[mm]
CNSMAT
Material
[mm]
FPAU21-BM25STB
FPAU21-BM25STB
Black as standard
NPB Metric Thread
21
M25x1.5
7
45
32
19.5
29
32
PA66 & Nickel Plated Bras...
FPAU34-BM32STB
FPAU34-BM32STB
Black as standard
NPB Metric Thread
34
M32x1.5
8
53
51
26.5
38
42
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表