FPAU90 - Ultra - 90° elbow conduit fitting, external thread
Flexicon
Non-metallic conduits and fittings
ULTRA
90 Degree
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/90_degree/fpau_90_elbow_ext_thr.prj},{NB=FPAU21-M20-90B},{RELEASE=1},{CLR=B},{DES=Metric Thread},{CT=FPAU},{NW=17},{VV=0.000},{CS=21},{T1=M20},{NDM=20.0000},{KDM=18.1600},{A=M20x1.5},{B=13},{C=40},{D=32},{E=14.0},{F=27},{R=30.425},{W=3.000},{L=21.900},{TFL2=1.500},{TFL3=1.400},{X=30.000},{Y=6.500},{C2=22.750},{HEXAC=32.000},{HEXL=5.000},{TFL=3.000},{BD=18.000},{BAF=17.000},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{E2=14.00},{VER=1.000},{SW=30.000},{CNL=24.400},{RL=27.000},{RD=21.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
[mm]
VV
[mm]
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Height
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPAU16-M16-90B
FPAU16-M16-90B
Metric Thread
12
0.000
16
M16x1.5
11
38
29
10.5
22
Nylon PA66
FPAU16-M20-90B
FPAU16-M20-90B
Metric Thread
12
0.000
16
M20x1.5
13
38
29
14.0
27
Nylon PA66
FPAU21-M20-90B
FPAU21-M20-90B
Metric Thread
17
0.000
21
M20x1.5
13
40
32
14.0
27
Nylon PA66
FPAU28-M25-90B
FPAU28-M25-90B
Metric Thread
23
0.000
28
M25x1.5
15
51
44
19.0
32
Nylon PA66
FPAU34-M32-90B
FPAU34-M32-90B
Metric Thread
29
0.000
34
M32x1.5
16
59
51
24.5
40
Nylon PA66
FPAU42-M40-90B
FPAU42-M40-90B
Metric Thread
36
0.000
42
M40x1.5
16
82
63
32.0
50
Nylon PA66
FPAU42-M50-90B
FPAU42-M50-90B
Metric Thread
36
0.000
42
M50x1.5
16
83
63
39.0
60
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表