FPA-T - Nylon T-Piece fitting
Flexicon
Non-metallic conduits and fittings
FPA
T pieces and dividers
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/t_dividers/fpa_t.prj},{NB=FPA21TB},{CLR=B},{CT=FPA},{NW=17},{CS=21},{A=99},{B=63},{C=34},{D=6.2},{E=19},{F=35},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{HEXL=5.000},{VERS=2},{SW=30.000},{CNL=21.000},{RL=27.000},{RD=21.200},{D2=32.000},{FAF=30.100},{FAC=32.000},{CD=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit size
[mm]
A
Length
[mm]
B
Height
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Height
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA16TB
FPA16TB
12
16
96
62
33
6.2
14
31
Nylon PA66
FPA20TB
FPA20TB
-
20
99
63
34
6.2
19
35
Nylon PA66
FPA21TB
FPA21TB
17
21
99
63
34
6.2
19
35
Nylon PA66
FPA28TB
FPA28TB
23
28
125
87
45
6.0
25
48
Nylon PA66
FPA34TB
FPA34TB
29
34
130
91
48
7.2
33
54
Nylon PA66
FPA42TB
FPA42TB
36
42
150
110
55
7.2
41
65
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表