FPA-R - Reducers - Nylon conduit fitting
Flexicon
Non-metallic conduits and fittings
FPA
T pieces and dividers
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/t_dividers/fpa_r.prj},{NB=FPA20-R28},{CLR=Black},{CT=FPA},{NW=-},{CS=20},{A=28},{B=28.5},{C=30.0},{D=32.0},{E=17.5},{F=33.8},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{HEXL=5.000},{SW=30.000},{RL=27.000},{RD=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
CT
Conduit type
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
[mm]
A
Fitting entry size
[mm]
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Diameter
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA13-R16
FPA13-R16
Black
FPA
12
13
16
17.0
26.2
23.5
11.7
22.5
Nylon PA66
FPA13-R21
FPA13-R21
Black
FPA
-
13
21
22.5
26.2
23.5
11.7
29.5
Nylon PA66
FPA13-R28
FPA13-R28
Black
FPA
-
13
28
28.5
26.2
23.5
11.7
33.8
Nylon PA66
FPA16-R21
FPA16-R21
Black
FPA
17
16
21
22.5
28.5
28.5
14.5
29.5
Nylon PA66
FPA16-R28
FPA16-R28
Black
FPA
-
16
28
28.5
28.5
28.5
14.5
33.8
Nylon PA66
FPA16-R34
FPA16-R34
Black
FPA
-
16
34
29.8
28.5
28.5
14.5
44.1
Nylon PA66
FPA20-R28
FPA20-R28
Black
FPA
-
20
28
28.5
30.0
32.0
17.5
33.8
Nylon PA66
FPA21-R28
FPA21-R28
Black
FPA
-
21
28
28.5
30.0
32.0
17.5
33.8
Nylon PA66
FPA21-R34
FPA21-R34
Black
FPA
-
21
34
29.8
30.0
32.0
17.5
44.1
Nylon PA66
FPA21-R42
FPA21-R42
Black
FPA
-
21
42
29.8
30.0
32.0
17.5
50.0
Nylon PA66
FPA25-R28
FPA25-R28
Black
FPA
23
25
28
28.5
33.0
39.2
22.5
33.8
Nylon PA66
FPA28-R34
FPA28-R34
Black
FPA
29
28
34
29.8
35.0
44.0
25.7
44.1
Nylon PA66
FPA28-R42
FPA28-R42
Black
FPA
-
28
42
29.8
35.0
44.0
25.7
50.0
Nylon PA66
FPA34-R42
FPA34-R42
Black
FPA
-
34
42
29.8
37.0
50.5
31.5
50.0
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表