FPA-D - Reducing divider - Nylon conduit fitting
Flexicon
Non-metallic conduits and fittings
FPA
T pieces and dividers
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/t_dividers/fpa_div.prj},{NB=FPA21-16-16},{CLR=Black as standard},{CT=FPA},{CI=21},{CO=16},{EE=14.300},{NW=17},{A=59},{B=89},{C=32},{D=5.0},{E=33},{F=32},{CNSMAT=Nylon PA66},{INFO=HTML (online)},{VERS=2},{HEXL=5.000},{FAF=30.100},{FAC=32.000},{D2=32.000},{CNL=23.000},{RL=27.000},{RD=21.200},{HEXL2=5.000},{FAF2=28.400},{FAC2=30.000},{D22=28.000},{CNL2=23.000},{RL2=27.000},{RD2=15.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
CI
Conduit in
[mm]
CO
Conduit out
[mm]
NW
European size
ⁿ/ₐ
A
Length
[mm]
B
Height
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
F
Height
[mm]
CNSMAT
Material
ⁿ/ₐ
FPA16-13-13
FPA16-13-13
Black as standard
16
13
12
49
77
24
4.0
33
29
Nylon PA66
FPA21-16-16
FPA21-16-16
Black as standard
21
16
17
59
89
32
5.0
33
32
Nylon PA66
FPA28-21-21
FPA28-21-21
Black as standard
28
21
23
67
93
49
6.0
40
45
Nylon PA66
FPA34-28-28
FPA34-28-28
Black as standard
34
28
29
90
116
48
6.5
43
51
Nylon PA66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表