您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FPA-BT-F - Straight, swivel brass conduit fitting, internal thread
Flexicon
Non-metallic conduits and fittings
FPA
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/fpa/straight/fpa_str_swi_brass_int_thr.prj},{NB=FPA42-BFM40B},{CLR=Black as standard},{DES=NPB Int Metric},{CT=FPA},{NW=36},{CS=42},{A=M40x1.5},{T1=BFM40},{NDM=40.0000},{KDM=38.1600},{B=14},{C=92},{D=63},{E=32.5},{FAC=57},{FAF=52},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=64.000},{HEXL=6.000},{MHEXL=10.000},{SMCL=6.000},{LMCL=13.000},{VER=1.000},{SW=60.000},{CNL=38.000},{RL=42.000},{RD=42.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAC
Diameter
[mm]
FAF
Width across flats
ⁿ/ₐ
CNSMAT
Material
[mm]
FPA13-BFM16B
FPA13-BFM16B
Black as standard
NPB Int Metric
10
13
M16x1.5
14
52
24
11.0
24
22
PA66 & Nickel Plated Bras...
FPA16-BFM16B
FPA16-BFM16B
Black as standard
NPB Int Metric
12
16
M16x1.5
14
55
29
11.0
24
22
PA66 & Nickel Plated Bras...
FPA16-BFM20B
FPA16-BFM20B
Black as standard
NPB Int Metric
12
16
M20x1.5
14
55
29
14.5
27
24
PA66 & Nickel Plated Bras...
FPA21-BFM20B
FPA21-BFM20B
Black as standard
NPB Int Metric
17
21
M20x1.5
14
57
32
14.5
27
24
PA66 & Nickel Plated Bras...
FPA28-BFM25B
FPA28-BFM25B
Black as standard
NPB Int Metric
23
28
M25x1.5
14
64
44
19.5
33
30
PA66 & Nickel Plated Bras...
FPA34-BFM32B
FPA34-BFM32B
Black as standard
NPB Int Metric
29
34
M32x1.5
14
68
51
26.5
42
38
PA66 & Nickel Plated Bras...
FPA42-BFM40B
FPA42-BFM40B
Black as standard
NPB Int Metric
36
42
M40x1.5
14
92
63
32.5
57
52
PA66 & Nickel Plated Bras...
FPA42-BFM50B
FPA42-BFM50B
Black as standard
NPB Int Metric
36
42
M50x1.5
14
92
63
42.0
57
52
PA66 & Nickel Plated Bras...
FPA54-BFM50B
FPA54-BFM50B
Black as standard
NPB Int Metric
48
54
M50x1.5
14
96
76
42.0
57
52
PA66 & Nickel Plated Bras...
FPA13-BFPG9B
FPA13-BFPG9B
Black as standard
NPB Int PG
10
13
PG9
14
52
24
11.0
24
22
PA66 & Nickel Plated Bras...
FPA16-BFPG11B
FPA16-BFPG11B
Black as standard
NPB Int PG
12
16
PG11
14
56
29
11.0
24
22
PA66 & Nickel Plated Bras...
FPA16-BFPG16B
FPA16-BFPG16B
Black as standard
NPB Int PG
12
16
PG16
14
57
29
14.5
27
24
PA66 & Nickel Plated Bras...
FPA21-BFPG16B
FPA21-BFPG16B
Black as standard
NPB Int PG
17
21
PG16
14
57
32
14.5
27
24
PA66 & Nickel Plated Bras...
FPA28-BFPG21B
FPA28-BFPG21B
Black as standard
NPB Int PG
23
28
PG21
14
64
44
19.5
33
29
PA66 & Nickel Plated Bras...
FPA34-BFPG29B
FPA34-BFPG29B
Black as standard
NPB Int PG
29
34
PG29
14
68
51
26.5
42
38
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表