您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FLEXAquick
Flexa
Powered by
CAD模型選擇
Multi-FRM
01.03.2022
Multi-FRM68
01.03.2022
RQB1 45 full plastic (PA),45° bend IP66
06.12.2023
RQB1 90 full plastic (PA),90° bend IP66
06.12.2023
RQB45 full plastic (PA),45° bend IP68/IP69K
06.12.2023
RQB90 full plastic (PA),90° bend IP68/IP69K
06.12.2023
RQBK45 full plastic (PA),45° bend IP68/IP69K
22.03.2022
RQBK45DR-M plastic (PA) outer thread made of nickel plated brass, 45° bend ...
01.03.2022
RQBK90 plastic (PA) outer thread made of nickel plated brass, 90° bend IP68...
22.03.2022
RQBK90DR plastic (PA) outer thread made of nickel plated brass, 90° bend c...
22.03.2022
RQG, Plastic (PA), IP68/IP69K
06.12.2023
RQG1, Plastic ( PA), IP66
06.12.2023
RQG2 Plastic (PA) with TPE Innerthread, IP68/IP69K
06.12.2023
RQG3 Plastic (PA) with Innerthread, IP66
25.04.2023
RQGK Plastic (PA) with TPE Thread: Nickel-plated brass 58, IP68/IP69K
06.12.2023
RQGK2 Plastic (PA) with TPE Innerthread: Nickel-plated brass 58, IP68/IP69K
06.12.2023
RQGKST (IP 68/69) - Corrugated tubing feedthrough, straight nickel-plated b...
25.04.2024
RQGKZ Plastic (PA) with TPE Thread: Nickel-plated brass 58, strain relief, ...
06.12.2023
RQGKZE Plastic (PA) with TPE Thread: Nickel-plated brass 58, strain relief ...
06.12.2023
RQGKZED Connectors FLEXAquick for ROHRflex corrugated plastic tubings
01.03.2022
RQGKZP Connector case with hexagonal wrench surface, fixed nickel-plated br...
01.03.2022
RQGST Plastic (PA) with conduit clamp to connect with metric solid installa...
22.03.2022
RQGZ Plastic (PA) with TPE, strain relief, IP68/IP69K
06.12.2023
RQGZ1 Plastic (PA), strain relief, IP68/IP69K
06.12.2023
RQK Plastic coupling
22.03.2022
RQK-GW-PA Plastic (PA) with Sealing TPE, IP68/IP69K
01.03.2022
RQLB1 45 plastic (PA), 45° quick-type bend IP65
06.12.2023
RQLB1 90 plastic (PA), 90° quick-type bend IP65
06.12.2023
RQLG1 Plastic (PA) IP66
01.03.2022
RQM Plastic (PA), Heavy tubing clamp
25.09.2024
RQT Plastic - T- distributor
06.12.2023
RQW full plastic (PA),90° elbow IP68/IP69K
06.12.2023
RQW1 full plastic (PA),90° elbow IP66
06.12.2023
RQWF Plastic connector, quick-type elbow flange 90° incl. flange-sealing
06.12.2023
RQY One - pice plastic Y - distributor
06.12.2023
Multi-GFP - One-part flange connector, straight, for cable buncher ROHRflex...
06.12.2023
Multi-WFP - One-piece elbow flange connector
06.12.2023
RGE-M - Metal connector, safety-type straight, outer thread for EMC applica...
22.03.2022
RQA - Terminal sleeve
06.12.2023
RQE - End cap / transition from tubing cable
06.12.2023
RQF2-M - Plastic flange for all metric screw connectors with outer thread a...
06.12.2023
RQG1-S - Quick screw connector with plug-type connections for PG bore holes...
22.03.2022
RQG-Duo-M - Plastic connector, straight, separable, outer thread, especiall...
22.03.2022
RQGR - One-piece plastic reducer, quick-type
22.03.2022
RQGZ-S - Plastic connector with strain relief, quick-type, straight, plug-t...
21.06.2023
RQH - Tubing holder with through hole for fastening by screws. Ribbed fixin...
06.12.2023
RQHD - Cover for tubing clamp RQH
06.12.2023
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
06.12.2023
RQLG1Z-S - Plastic connector, quick-type straight, plug-type connection wit...
30.06.2022
RQMR - Reducer for tubing clamp RQM
06.12.2023
RQMR Kabel - Reducer for cables with tubing clamp RQM
22.03.2022
RQMR-MOVE - Moveable insert for heavy tubing clamp RQM
01.03.2022
RQPRO - Heavy abrasion protection incl. stainless steel screws
06.12.2023
RQS - One-piece tubing holder with through hole for fastening by screws. Ri...
06.12.2023
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.