RQY - Material (TPE), IP code IP66
Flexa
FLEXAquick
RQY One - pice plastic Y - distributor
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqy/rqy.prj},{NB=FLEXA RQY 15020033212},{AUS=1},{AD1=18.5},{AD2=18.5},{AD3=18.5},{I1=15.0},{I2=15.0},{B1=26.5},{B2=26.5},{D=81.0},{C=54.5},{F=4.0},{VERS1=4},{BX1=22.30},{BX2=22.30},{CX1=28.30},{DX1=57.900},{DX2=23.100},{DX3=22.800},{DX4=3.300},{DX5=3.300},{FX1=10},{FX2=26.30},{RW=41},{RX=37.28},{GEW=2.60},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD1
Trade size Tubing outer-ø
[mm]
AD2
Trade size Tubing outer-ø
[mm]
AD3
Trade size Tubing outer-ø
[mm]
I1
Throughpassage
[mm]
I2
Throughpassage
[mm]
B1
Outer
[mm]
B2
Outer
[mm]
D
Total length
[mm]
C
Total width
[mm]
F
fixing drilling
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQY 15020033205
15020033205
10.0
10.0
10.0
9.5
9.5
17.5
17.5
54.5
36.5
4.0
0.90
10
FLEXA RQY 15020033206
15020033206
21.2
15.8
15.8
18.0
14.0
29.5
25.0
75.0
52.0
4.0
2.50
10
FLEXA RQY 15020033213
15020033213
28.5
15.8
15.8
25.5
14.0
36.5
25.0
75.0
52.0
4.0
2.80
10
FLEXA RQY 15020033212
15020033212
18.5
18.5
18.5
15.0
15.0
26.5
26.5
81.0
54.5
4.0
2.60
10
FLEXA RQY 15020033207
15020033207
21.2
21.2
21.2
18.0
18.0
29.5
29.5
82.5
62.5
4.0
2.70
10
FLEXA RQY 15020033208
15020033208
28.5
21.2
21.2
25.5
18.0
36.5
29.5
81.5
61.5
4.0
3.40
10
FLEXA RQY 15020033209
15020033209
34.5
28.5
28.5
31.5
25.5
42.5
36.5
86.0
79.0
4.0
5.00
10
FLEXA RQY 15020033210
15020033210
42.5
34.5
34.5
39.7
31.5
52.5
42.5
98.5
89.0
4.0
6.00
10
FLEXA RQY 15020033211
15020033211
54.5
42.5
42.5
52.0
39.7
65.0
52.5
116.0
109.5
4.0
8.50
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQW-F - Plastic connector, quick-type elbow flange 90° incl. flange-sealing
Flexa
06.12.2023
RQBK90DR-P - Plastic 90° bend connector, quicktype, turnable outer thread m...
Flexa
22.03.2022
RQGK-P - Plastic quick screw connector with outer thread made of nickel-pla...
Flexa
06.12.2023
RQG1-P - Plastic quick screw connector,conically sealing, with PG outer thr...
Flexa
06.12.2023
RQBK90DR-M - Plastic 90° bend connector, quicktype, turnable outer thread m...
Flexa
22.03.2022
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
RQGK-M - Plastic quick screw connector with outer thread made of nickel-pla...
Flexa
06.12.2023
RQB1 90-P - Plastic 90° bend connector with PG outer thread acc. to DIN 404...
Flexa
22.03.2022
RQB90-P - Plastic 90° bend connector with PG outer thread acc. to DIN 40430
Flexa
22.03.2022
RQT - Material (TPE), IP code IP66
Flexa
06.12.2023
RQS - One-piece tubing holder with through hole for fastening by screws. Ri...
Flexa
06.12.2023
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
Flexa
06.12.2023
RQG-P - Plastic quick screw connector with PG outer thread acc. to DIN 4043...
Flexa
06.12.2023
RQW-P - Plastic elbow connector, quick-type, PG outer thread acc. to DIN 40...
Flexa
06.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表