RQW-N - Plastic elbow connector, quick-type, CTG outer thread acc. to NPT
Flexa
FLEXAquick
RQW full plastic (PA),90° elbow IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqw/rqw_n.prj},{NB=FLEXA RQW-N 15020057206},{AUS=1},{AD=21.2},{G=1/2\"},{NDM1=21.336},{I=16.0},{B=29.5},{C=13.0},{E=51.0},{EX1=3.000},{CX1=23.400},{F=48.5},{D=27.0},{VERS1=5},{FX1=26.500},{GX1=10.000},{HX1=8.500},{KX1=4.000},{LX1=22.500},{MX1=27.000},{NX1=35.500},{ROX1=9.000},{RPX1=11.250},{QX1=3.500},{YX1=32.500},{WX1=2.000},{BETHA=15.000},{BX2=19.800},{GEW=1.60},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
E
Total length
[mm]
F
Total height
[mm]
D
Anschluß-Ø
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQW-N 15020057201
15020057201
10.0
1/4"
8.5
17.0
10.0
34.0
33.0
16.0
0.40
50
FLEXA RQW-N 15020057202
15020057202
13.0
1/4"
10.0
20.0
10.5
36.0
35.0
20.0
0.60
50
FLEXA RQW-N 15020057204
15020057204
15.8
3/8"
12.5
26.0
12.0
44.0
44.0
24.5
0.80
50
FLEXA RQW-N 15020057205
15020057205
15.8
1/2"
14.0
23.5
12.0
42.0
40.5
23.0
1.10
50
FLEXA RQW-N 15020057206
15020057206
21.2
1/2"
16.0
29.5
13.0
51.0
48.5
27.0
1.60
50
FLEXA RQW-N 15020039221
15020039221
28.5
3/4"
21.0
37.0
14.0
57.5
57.0
34.0
2.80
25
FLEXA RQW-N 15020039228
15020039228
34.5
1"
28.0
44.0
16.0
67.5
67.5
43.0
5.60
10
FLEXA RQW-N 15020057207
15020057207
42.5
1 1/4"
35.0
52.0
18.0
83.0
76.0
52.0
5.10
10
FLEXA RQW-N 15020057208
15020057208
42.5
1 1/2"
36.5
54.0
16.5
83.0
76.0
56.0
5.50
10
FLEXA RQW-N 15020057209
15020057209
54.5
1 1/2"
41.0
64.0
18.0
95.0
87.0
64.5
6.70
5
FLEXA RQW-N 15020057210
15020057210
54.5
2"
52.0
66.0
21.0
100.0
90.0
65.0
7.00
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表