RQG1-N - Plastic quick screw connector,conically sealing, with NPT outer thread acc. to ANSI/ASME B1.20.1
Flexa
FLEXAquick
RQG1, Plastic ( PA), IP66
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqg1/rqg1-n.prj},{NB=FLEXA RQG1-N 15020046214},{AUS=Schwarz},{ART=15020046214},{ARTOLD=5020.046.214},{AD=28.5},{G=3/4\"},{I=21.0},{B=37.0},{C=14.0},{D=47.5},{SW=34.0},{SMB=3.0},{DTI=28.5},{LDTI=31.5},{GEWA=26.568},{SWA=2.0},{SWH=9.0},{ASW=6.0},{FB=11.0},{FH=9.2},{FA=5.0},{ADF=4.0},{B1=37.0},{GP=1.814},{GEW=1.77},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
AUS
[mm]
ART
FLEXA No.
ⁿ/ₐ
AD
[mm]
G
Thread acc.to ANSI/ASME B1.20.1
[mm]
I
Smallest Inner-ø
[mm]
B
Largest Outer-ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQG1-N 15020046205
Schwarz
15020046205
15.8
1/2"
12.5
25.0
12.0
39.0
21.0
0.90
50
FLEXA RQG1-N 15020046206
Schwarz
15020046206
21.2
1/2"
17.0
29.5
12.0
43.5
27.0
1.30
50
FLEXA RQG1-N 15020046214
Schwarz
15020046214
28.5
3/4"
21.0
37.0
14.0
47.5
34.0
1.77
25
FLEXA RQG1-N 15020046210
Schwarz
15020046210
34.5
1"
27.5
44.0
14.0
52.0
40.0
2.54
25
FLEXA RQG1-N 15020046217
Schwarz
15020046217
42.5
1 1/4"
36.5
52.0
18.0
77.0
60.0
3.54
25
FLEXA RQG1-N 15020046209
Schwarz
15020046209
54.5
1 1/2"
42.5
64.0
18.0
89.0
70.0
4.47
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表