RQG-C - Plastic quick screw connector with CTG outer thread acc. to JIS B 0204 or Whitworth acc. to DIN ISO 228-1
Flexa
FLEXAquick
RQG, Plastic (PA), IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqg/rqg_c.prj},{NB=FLEXA RQG-C 15020052202},{AUS=Black},{ART=15020052202},{ARTOLD=5020.052.202},{VERS1=5},{AD=15.8},{GK=G/CTG},{G=G16 / 1/2\"},{BX2=23.000},{VERS3=6},{I=12.5},{B=23.0},{C=13.5},{D=41.5},{SW=21},{NDM1=20.955},{KDM1=18.160},{PMETR=1.500},{BX1=18.300},{DX1=2.500},{DX2=3.000},{DX3=1.500},{DX4=7.000},{BX3=31.000},{WX1=30.000},{VERS2=1.000},{BX4=10.500},{DX7=7.300},{DX8=3.500},{BX5=18.500},{BX6=14.000},{BX7=16.200},{DX9=25.500},{DX10=22.500},{DX11=16.500},{WX2=40.000},{BX8=14.500},{BX9=16.200},{BX10=20.500},{BX11=23.000},{BX12=0.000},{BX13=18.000},{DX12=4.000},{DX13=4.000},{DX14=6.000},{DX15=9.250},{GEW=0.60},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
AUS
Color
ⁿ/ₐ
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
GK
Thread G/CTG
ⁿ/ₐ
G
Thread G: ISO 228-1; CTG: JIS B 0204
ⁿ/ₐ
VERS3
Number of spanner surfaces
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQG-C 15020052212
Black
15020052212
13.0
G
1/4"
6
8.0
20.0
10.0
35.0
18
0.42
50
FLEXA RQG-C 15020052209
Black
15020052209
13.0
G
3/8"
6
10.0
20.0
10.0
35.0
18
0.45
50
FLEXA RQG-C 15020052201
Black
15020052201
13.0
G/CTG
G16 / 1/2"
6
10.0
20.0
14.0
39.5
18
0.45
50
FLEXA RQG-C 15020052210
Black
15020052210
15.8
G
3/8"
6
12.5
23.0
10.0
37.0
21
0.60
50
FLEXA RQG-C 15020052202
Black
15020052202
15.8
G/CTG
G16 / 1/2"
6
12.5
23.0
13.5
41.5
21
0.60
50
FLEXA RQG-C 15020052203
Black
15020052203
21.2
G/CTG
G16 / 1/2"
6
16.0
29.5
13.0
44.5
27
1.00
50
FLEXA RQG-C 15020052204
Black
15020052204
28.5
G/CTG
G22 / 3/4"
6
20.5
37.0
13.0
48.0
34
1.40
25
FLEXA RQG-C 15020052205
Black
15020052205
34.5
G/CTG
G28 / 1"
6
25.5
44.0
16.0
52.0
40
2.20
25
FLEXA RQG-C 15020052206
Black
15020052206
42.5
G/CTG
G36 / 1 1/4"
8
35.0
56.0
18.0
59.0
48
2.80
25
FLEXA RQG-C 15020052211
Black
15020052211
54.5
G
1 1/2"
8
39.0
63.5
16.5
55.5
60
4.40
10
FLEXA RQG-C 15020052207
Black
15020052207
54.5
G/CTG
G54 / 2"
8
49.0
64.0
16.5
55.5
60
4.50
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表