RQBK45-P - Kunststoff-Schnellverschraubungs Bogen 45° mit Gewindeanschluß PG nach DIN 40430
Flexa
FLEXAquick
RQBK45 full plastic (PA),45° bend IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqbk45/rqbk45_p.prj},{NB=FLEXA RQBK45-P 15020087216},{ART=15020087216},{ARTOLD=5020.087.216},{AD=21.2},{G=16},{NDM=22.5},{I=14.5},{B=29.5},{C=13.0},{E=56.0},{F=60.0},{SW=26},{VERS1=5},{VERS2=2},{SW1=18},{TD=29.500},{TT=28.000},{RADP1=27.700},{RADP2=6.400},{R=27.000},{DH=19.000},{FA=1.500},{ASW=1.000},{AH=6.500},{GEWA=22.500},{GEWP=1.410},{DASW=29.000},{GLB=68.200},{SMB=3.000},{STD=23.400},{FB=10.000},{FT=8.500},{FAB=4.000},{MD=1.500},{GEW=2.86},{VPE=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size Tubing outer-ø
[mm]
G
Thread PG
ⁿ/ₐ
I
Smallest inner ø
[mm]
B
Largest outer ø
[mm]
C
Length of thread
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQBK45-M 1502008720...
15020087209
13.0
9
8.5
22.0
12.0
21
1.70
50
FLEXA RQBK45-M 1502008721...
15020087211
15.8
11
10.0
25.5
12.0
24
2.30
50
FLEXA RQBK45-M 1502008721...
15020087213
18.5
13,5
12.5
28.0
12.0
27
2.62
50
FLEXA RQBK45-M 1502008721...
15020087216
21.2
16
14.5
29.5
13.0
26
2.86
50
FLEXA RQBK45-M 1502008722...
15020087221
28.5
21
20.0
38.0
14.0
36
5.36
25
FLEXA RQBK45-M 1502008722...
15020087229
34.5
29
29.0
47.0
14.0
45
7.70
10
FLEXA RQBK45-M 1502008723...
15020087236
42.5
36
36.0
61.5
17.0
58
12.30
10
FLEXA RQBK45-M 1502008724...
15020087248
54.5
48
45.5
71.5
17.0
70
18.00
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RQG1-S - Quick screw connector with plug-type connections for PG bore holes...
Flexa
22.03.2022
RQB90-M - Kunststoff-Schnellverschraubungs Bogen90° mit Gewindeanschluß met...
Flexa
06.12.2023
RQG2-P - Plastic connector, quick-type straight, inner thread , high sealin...
Flexa
06.12.2023
RQY-PA - One-piece plastic Y-distributor
Flexa
06.12.2023
HG-45FL 45° Elbow Flange, IP66
HellermannTyton
17.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表