USB-M - Connector body with hexagonal wrench surface, fixed metric outer thread acc. to EN 60423, hexagon pressure nut, plastic seal or brass thrust collar, O-ring and ferrule made of metal
Flexa
Protective conduit
USB Connector body with hexagonal wrench surface
Powered by
CAD模型選擇
{flexa/connectors/usb/usb_m.prj},{NB=FLEXAUSB-M.ART 15025328016},{ART=15025328016},{ARTOLD=5025.328.016},{AD=17},{METR=M16x1.5},{CON=13 x 17},{I=10.4},{B=27.0},{C=11.5},{D=47.2},{SW=25.0},{SW1=22.0},{SW1B=4.1},{ESW1B=25.0},{ORI=2.0},{R2=2.0},{AM=4.8},{TS=14.0},{TSH=5.0},{HH=1.7},{RM=9.5},{EM=27.0},{BM=9.5},{METRA=16},{METRK=14},{GEW=16.400},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
ARTOLD
FLEXA No.
ⁿ/ₐ
AD
[mm]
METR
EN 60423
[mm]
CON
conduit size
[mm]
I
smallest inner-ø
[mm]
B
Largest outer-ø
[mm]
C
Length of thread
[mm]
D
total high
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXAUSB-M.ART 1502532701...
15025327016
5025.327.016
17
M16x1.5
14 x 17
10.4
27.0
11.5
47.2
25.0
16.400
25
FLEXAUSB-M.ART 1502532702...
15025327020
5025.327.020
21
M20x1.5
18 x 21
14.0
31.5
13.0
53.9
29.0
28.000
25
FLEXAUSB-M.ART 1502532702...
15025327025
5025.327.025
27
M25x1.5
23 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
FLEXAUSB-M.ART 1502532703...
15025327032
5025.327.032
36
M32x1.5
31 x 36
26.0
48.0
15.0
73.7
45.0
66.000
10
FLEXAUSB-M.ART 1502532704...
15025327040
5025.327.040
45
M40x1.5
40 x 45
34.0
57.0
16.0
86.5
54.0
110.000
10
FLEXAUSB-M.ART 1502532705...
15025327050
5025.327.050
56
M50x1.5
51 x 56
41.0
70.0
18.0
101.7
66.0
160.000
2
FLEXAUSB-M.ART 1502532801...
15025328016
5025.328.016
17
M16x1.5
13 x 17
10.4
27.0
11.5
47.2
25.0
16.400
25
FLEXAUSB-M.ART 1502532802...
15025328020
5025.328.020
21
M20x1.5
17 x 21
14.0
31.5
13.0
53.9
29.0
28.000
25
FLEXAUSB-M.ART 1502532802...
15025328025
5025.328.025
27
M25x1.5
22 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
FLEXAUSB-M.ART 1502532803...
15025328032
5025.328.032
36
M32x1.5
29 x 36
26.0
48.0
15.0
73.7
45.0
66.000
10
FLEXAUSB-M.ART 1502532804...
15025328040
5025.328.040
45
M40x1.5
38 x 45
34.0
57.0
16.0
86.5
54.0
110.000
10
FLEXAUSB-M.ART 1502532805...
15025328050
5025.328.050
56
M50x1.5
49 x 56
41.0
70.0
18.0
101.7
66.0
160.000
2
FLEXAUSB-M.ART 1502533902...
15025339025
5025.339.025
27
M25x1.5
24 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
FLEXAUSB-M.ART 1502534002...
15025340025
5025.340.025
27
M25x1.5
23 x 27
20.0
39.0
15.0
64.2
36.0
43.200
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表