DE-P - Sealing insert with bore holes for installation of several single cables
Flexa
accessories
DE - Sealing insert
Powered by
CAD模型選擇
{flexa/accessories/de/de_p.prj},{NB=FLEXA DE-P 10322P16206},{ART=10322P16206},{ARTOLD=0322.P16.206},{PG=16},{DI=2x 6.0},{H=9.0},{DA=17.4},{GEW=1.8},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
PG
DIN 40430
ⁿ/ₐ
DI
[mm]
H
[mm]
DA
[mm]
GEW
Weight
[g]
VPE
Packing unit
[piece(s)]
FLEXA DE-P 10322P09203
10322P09203
9
2x 3.0
7.5
10.6
0.6
10
FLEXA DE-P 10322P09303
10322P09303
9
3x 3.5
7.5
10.6
0.5
10
FLEXA DE-P 10322P11203
10322P11203
11
2x 3.0
8.5
13.3
1.0
10
FLEXA DE-P 10322P11204
10322P11204
11
2x 4.0
8.5
13.3
1.0
10
FLEXA DE-P 10322P11205
10322P11205
11
2x 5.0
8.5
13.3
1.0
10
FLEXA DE-P 10322P11304
10322P11304
11
3x 4.0
8.5
13.3
1.0
10
FLEXA DE-P 10322P11305
10322P11305
11
3x 5.0
8.5
13.3
0.7
10
FLEXA DE-P 10322P11403
10322P11403
11
4x 3.0
8.5
13.3
1.0
10
FLEXA DE-P 10322P13205
10322P13205
13.5
2x 5.0
8.5
15.3
1.3
10
FLEXA DE-P 10322P13206
10322P13206
13.5
2x 6.0
8.5
15.3
1.2
10
FLEXA DE-P 10322P13304
10322P13304
13.5
3x 4.0
8.5
15.3
1.3
10
FLEXA DE-P 10322P13305
10322P13305
13.5
3x 5.0
8.5
15.3
1.1
10
FLEXA DE-P 10322P16204
10322P16204
16
2x 4.0
9.0
17.4
2.0
10
FLEXA DE-P 10322P16206
10322P16206
16
2x 6.0
9.0
17.4
1.8
10
FLEXA DE-P 10322P16305
10322P16305
16
3x 5.0
9.0
17.4
1.7
10
FLEXA DE-P 10322P16306
10322P16306
16
3x 6.0
9.0
17.4
1.5
10
FLEXA DE-P 10322P16307
10322P16307
16
3x 7.0
9.0
17.4
1.1
10
FLEXA DE-P 10322P16404
10322P16404
16
4x 4.0
9.0
17.4
1.7
10
FLEXA DE-P 10322P16405
10322P16405
16
4x 5.0
9.0
17.4
1.4
10
FLEXA DE-P 10322P16406
10322P16406
16
4x 6.0
9.0
17.4
1.1
10
FLEXA DE-P 10322P21207
10322P21207
21
2x 7.0
11.0
22.2
3.5
10
FLEXA DE-P 10322P21208
10322P21208
21
2x 8.0
11.0
22.2
3.3
10
FLEXA DE-P 10322P21209
10322P21209
21
2x 9.0
11.0
22.2
3.1
10
FLEXA DE-P 10322P21307
10322P21307
21
3x 7.0
11.0
22.2
3.1
10
FLEXA DE-P 10322P21308
10322P21308
21
3x 8.0
11.0
22.2
2.7
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表