ADMF-M - fire barrier for fed-through cables
Flexa
accessories
ADMF-M - Fire protection closure
Powered by
CAD模型選擇
{flexa/accessories/admf/admf_m.prj},{NB=FLEXA 15010033025},{ART=15010033025},{ARTOLD=5010.033.025},{METR=M25},{ID=21.0},{C=13.0},{D=49.0},{SW=32.0},{W=15.000},{L1=28.000},{L2=13.000},{A=30.500},{B=35.000},{CA=25.000},{CK=23.160},{GEW=11.800},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
METR
EN 60423
[-]
ID
smallest Inner-ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
W
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA 15010033016
15010033016
M16
13.0
12.0
38.5
22.0
15.000
4.800
25
FLEXA 15010033020
15010033020
M20
16.5
12.0
41.0
27.0
15.000
6.700
25
FLEXA 15010033025
15010033025
M25
21.0
13.0
49.0
32.0
15.000
11.800
10
FLEXA 15010033032
15010033032
M32
27.5
14.0
52.5
41.0
15.000
16.500
10
FLEXA 15010033040
15010033040
M40
35.0
17.0
63.5
46.0
15.000
21.000
2
FLEXA 15010033050
15010033050
M50
45.0
17.0
70.0
60.0
15.000
37.100
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Steel/Malleable Iron and Aluminum Bullet® Hub Connectors
ABB Installation Products
09.03.2023
MA/B - Firewall element
PMA
22.11.2023
Panel Connector Extensions
ABB Installation Products
09.03.2023
MI-30 - Firewall adapter
PMA
22.11.2023
RQGKZP-M - Connector case with hexagonal wrench surface, fixed nickel-plate...
Flexa
01.03.2022
K161-1xxx-zz - WADI rail EMC brass
Jacob
21.05.2024
REK-M - Reducer – outer and inner thread
Flexa
06.12.2023
ISO straight fitting,fixed, male, IP 40 nickel plated brass - FCEN fittings...
Anamet Europe
04.04.2019
LIF-M - Round connector body hexagonal wrench surface fixed outer thread me...
Flexa
06.12.2023
Adaptasteel - Liquid Tight Type: A
ABB Installation Products
09.03.2023
Enlargers, Reducers & Thread Convertors
ABB Installation Products
09.03.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表