目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2280.01. - 全套日期印章(标准版本), 浮雕字母
FIBRO
标准件
注塑模标准件
成型 / 脱模
成型
Powered by
CAD模型選擇
{fibro/normalien/l/3_3/3_3_2/2280_01.prj},{NB=2280.01.060.10.23},{DOC=2280_01_pdf},{ANNO=23},{D1=6.000},{L=17.000},{D2=3.100},{M=3.000},{T=3.000},{S=0.200},{A=0.400},{F=0.500},{ZTC=84779080}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
套管直径
[mm]
L
长度
[mm]
D2
[mm]
M
螺纹
ⁿ/ₐ
T
Thread depth
[mm]
S
[mm]
A
[mm]
F
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2280.01.040.10.23
2280.01.040.10.23
4.000
14.000
2.500
2.000
2.000
0.200
0.300
0.500
0.001
84779080
2280.01.050.10.23
2280.01.050.10.23
5.000
17.000
3.100
3.000
3.000
0.200
0.400
0.500
0.003
84779080
2280.01.060.10.23
2280.01.060.10.23
6.000
17.000
3.100
3.000
3.000
0.200
0.400
0.500
0.004
84779080
2280.01.080.10.23
2280.01.080.10.23
8.000
20.000
4.600
4.000
4.000
0.350
0.400
0.500
0.008
84779080
2280.01.100.10.23
2280.01.100.10.23
10.000
20.000
4.600
5.000
4.000
0.350
0.400
1.000
0.012
84779080
2280.01.120.10.23
2280.01.120.10.23
12.000
25.000
6.400
6.000
6.000
0.500
0.600
1.000
0.022
84779080
2280.01.160.10.23
2280.01.160.10.23
16.000
33.000
8.400
8.000
8.000
0.600
0.600
1.000
0.052
84779080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表