目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
3120.71. - 导套, 青铜
FIBRO
标准件
注塑模标准件
导向元件
导向轴套
无凸缘
Powered by
CAD模型選擇
{fibro/normalien/l/3_1/3_1_2/3_1_2_0/3120_71.prj},{NB=3120.71.040.050.020},{DOC=3120_71_pdf},{D1=40.000},{D2=50.000},{L1=20},{L4=4.000},{M=5.200},{R1=1.000},{ZTC=84879090},{CSURL=http://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=3120.71.040.050.020}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D2
外径
[mm]
L4
[mm]
R
Lead-in radius
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
3120.71.008.012.008
3120.71.008.012.008
8.000
12.000
2.000
0.500
0.004
84879090
3120.71.010.014.008
3120.71.010.014.008
10.000
14.000
2.000
0.500
0.005
84879090
3120.71.010.015.010
3120.71.010.015.010
10.000
15.000
2.000
0.500
0.008
84879090
3120.71.012.018.010
3120.71.012.018.010
12.000
18.000
2.000
0.500
0.012
84879090
3120.71.013.019.010
3120.71.013.019.010
13.000
19.000
2.000
0.500
0.012
84879090
3120.71.014.020.010
3120.71.014.020.010
14.000
20.000
2.000
0.500
0.013
84879090
3120.71.015.021.010
3120.71.015.021.010
15.000
21.000
2.000
0.750
0.014
84879090
3120.71.016.022.010
3120.71.016.022.010
16.000
22.000
2.000
0.750
0.015
84879090
3120.71.018.024.015
3120.71.018.024.015
18.000
24.000
2.000
0.750
0.024
84879090
3120.71.019.025.037
3120.71.019.025.037
19.000
25.000
4.000
0.750
0.063
84879090
3120.71.020.026.040
3120.71.020.026.040
20.000
26.000
4.000
0.750
0.071
84879090
3120.71.020.028.015
3120.71.020.028.015
20.000
28.000
4.000
0.750
0.037
84879090
3120.71.020.030.016
3120.71.020.030.016
20.000
30.000
4.000
0.750
0.051
84879090
3120.71.024.032.047
3120.71.024.032.047
24.000
32.000
4.000
0.750
0.136
84879090
3120.71.025.032.050
3120.71.025.032.050
25.000
32.000
4.000
0.750
0.128
84879090
3120.71.025.033.016
3120.71.025.033.016
25.000
33.000
4.000
0.750
0.048
84879090
3120.71.025.035.016
3120.71.025.035.016
25.000
35.000
4.000
0.750
0.062
84879090
3120.71.028.038.030
3120.71.028.038.030
28.000
38.000
4.000
0.750
0.127
84879090
3120.71.030.038.020
3120.71.030.038.020
30.000
38.000
4.000
0.750
0.070
84879090
3120.71.030.040.020
3120.71.030.040.020
30.000
40.000
4.000
0.750
0.090
84879090
3120.71.030.042.060
3120.71.030.042.060
30.000
42.000
4.000
0.750
0.334
84879090
3120.71.031.040.030
3120.71.031.040.030
31.500
40.000
4.000
0.750
0.117
84879090
3120.71.032.042.030
3120.71.032.042.030
32.000
42.000
4.000
0.750
0.143
84879090
3120.71.035.044.025
3120.71.035.044.025
35.000
44.000
4.000
0.750
0.114
84879090
3120.71.035.045.020
3120.71.035.045.020
35.000
45.000
4.000
0.750
0.103
84879090
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表