目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2442.12. - 精定位
FIBRO
标准件
注塑模标准件
导向元件
附件
居中
Powered by
CAD模型選擇
{fibro/normalien/l/3_1/3_1_0/3_1_0_1/2442_12_asmtab.prj},{NB=2442.12.020.054},{DOC=2442_12_pdf},{D1=20.000},{L1=54.000},{D2=15.000},{L2=12.000},{L3=9.000},{M=M8},{M1=8.000},{S1=27.000},{GEW=0.115},{PPATH=2442_12_asmsbl.prj},{ZTC=84807900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
公称通径
[mm]
L1
总长度
[mm]
D2
[mm]
L2
[mm]
L3
[mm]
M
ⁿ/ₐ
M1
[mm]
S1
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2442.12.012.034
2442.12.012.034
12.000
34.000
8.000
6.000
4.000
M4
4.000
17.000
0.025
84807900
2442.12.014.034
2442.12.014.034
14.000
34.000
10.000
7.500
6.000
M5
5.000
17.000
0.035
84807900
2442.12.016.034
2442.12.016.034
16.000
34.000
10.000
7.500
6.000
M5
5.000
17.000
0.046
84807900
2442.12.020.054
2442.12.020.054
20.000
54.000
15.000
12.000
9.000
M8
8.000
27.000
0.115
84807900
2442.12.025.054
2442.12.025.054
25.000
54.000
20.000
12.000
10.000
M8
8.000
27.000
0.185
84807900
2442.12.026.054
2442.12.026.054
26.000
54.000
20.000
12.000
10.000
M8
8.000
27.000
0.201
84807900
2442.12.030.072
2442.12.030.072
30.000
72.000
25.000
15.000
14.000
M10
10.000
36.000
0.356
84807900
2442.12.032.072
2442.12.032.072
32.000
72.000
25.000
15.000
14.000
M10
10.000
36.000
0.410
84807900
2442.12.042.092
2442.12.042.092
42.000
92.000
35.000
15.000
18.000
M10
10.000
46.000
0.906
84807900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表