目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2016.26.026./031. - 斜楔 FCC-LV
FIBRO
标准件
斜楔
标准斜锲系列
2016.26. 斜楔 FCC-LV
Powered by
CAD模型選擇
{fibro/normalien/k/k02/k02_08/2016_26_026_031.prj},{NB=2016.26.031.35.1000.00},{BC=2016.26.031.35.1000.00},{L=311},{B=310},{H=300},{H1=130.17},{HW=153},{L1=0},{L2=20},{L3=15},{L4=180},{D=302.98},{WA=35},{FW=612},{FR=45},{WT=25},{WVB=65},{SW=-},{SWA=44.6},{SS=45},{SP=-},{SPA=53.7},{ZTC=84669400},{GEW=112.800},{LINK=3D CATIA Model},{CAD=https://www.fibro.de/fileadmin/FIBRO/Schieber-CAD-Daten/2016.26/CATIA/w_0-75/b_310mm/2016.26.031__CM__FCC_AEC-LV_ISO.zip}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
L
[mm]
B
[mm]
H
[mm]
H1
[mm]
HW
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D
[mm]
WA
α
[°]
FW
Working force
[kN]
FR
Return force
[kN]
WT
β
[°]
SW
冲程
[mm]
SS
[mm]
SP
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2016.26.026.00.1000.00
2016.26.026.00.1000.00
276
260
300
65.00
153
60
20
15
217
275.50
0
576
45
50
-
50
-
84669400
116.000
2016.26.031.00.1000.00
2016.26.031.00.1000.00
276
310
300
65.00
153
60
20
15
217
275.50
0
576
45
50
-
50
-
84669400
119.000
2016.26.026.05.1000.00
2016.26.026.05.1000.00
286
260
300
75.53
153
51
20
15
214
289.49
5
590
45
45
-
50
-
84669400
115.200
2016.26.031.05.1000.00
2016.26.031.05.1000.00
286
310
300
75.53
153
51
20
15
214
289.49
5
590
45
45
-
50
-
84669400
118.700
2016.26.026.10.1000.00
2016.26.026.10.1000.00
293
260
300
87.48
153
34
20
15
227
301.06
10
605
45
40
-
50
-
84669400
116.900
2016.26.031.10.1000.00
2016.26.031.10.1000.00
293
310
300
87.48
153
34
20
15
227
301.06
10
605
45
40
-
50
-
84669400
120.300
2016.26.026.15.1000.00
2016.26.026.15.1000.00
303
260
300
98.05
153
22
20
15
224
309.48
15
619
45
35
-
50
-
84669400
117.100
2016.26.031.15.1000.00
2016.26.031.15.1000.00
303
310
300
98.05
153
22
20
15
224
309.48
15
619
45
35
-
50
-
84669400
120.500
2016.26.026.20.1000.00
2016.26.026.20.1000.00
290
260
300
103.20
153
30
20
15
192
301.26
20
617
45
40
-
50
-
84669400
110.000
2016.26.031.20.1000.00
2016.26.031.20.1000.00
290
310
300
103.20
153
30
20
15
192
301.26
20
617
45
40
-
50
-
84669400
113.400
2016.26.026.25.1000.00
2016.26.026.25.1000.00
303
260
300
113.16
153
18
20
15
189
306.47
25
616
45
35
-
50
-
84669400
110.700
2016.26.031.25.1000.00
2016.26.031.25.1000.00
303
310
300
113.16
153
18
20
15
189
306.47
25
616
45
35
-
50
-
84669400
114.000
2016.26.026.30.1000.00
2016.26.026.30.1000.00
301
260
300
119.66
153
15
20
15
182
304.06
30
614
45
30
-
45
-
84669400
108.500
2016.26.031.30.1000.00
2016.26.031.30.1000.00
301
310
300
119.66
153
15
20
15
182
304.06
30
614
45
30
-
45
-
84669400
111.800
2016.26.026.35.1000.00
2016.26.026.35.1000.00
311
260
300
130.17
153
0
20
15
180
302.98
35
612
45
25
-
45
-
84669400
109.400
2016.26.031.35.1000.00
2016.26.031.35.1000.00
311
310
300
130.17
153
0
20
15
180
302.98
35
612
45
25
-
45
-
84669400
112.800
2016.26.026.40.1000.00
2016.26.026.40.1000.00
316
260
300
132.53
153
18
20
15
171
323.18
40
611
45
30
-
45
-
84669400
112.200
2016.26.031.40.1000.00
2016.26.031.40.1000.00
316
310
300
132.53
153
18
20
15
171
323.18
40
611
45
30
-
45
-
84669400
115.600
2016.26.026.45.1000.00
2016.26.026.45.1000.00
314
260
300
134.02
153
13
20
15
159
318.89
45
609
45
25
-
45
-
84669400
112.100
2016.26.031.45.1000.00
2016.26.031.45.1000.00
314
310
300
134.02
153
13
20
15
159
318.89
45
609
45
25
-
45
-
84669400
115.500
2016.26.026.50.1000.00
2016.26.026.50.1000.00
302
260
300
138.94
153
269
280
15
157
302.77
50
602
45
20
48.2
33
48.2
84669400
109.700
2016.26.031.50.1000.00
2016.26.031.50.1000.00
302
310
300
138.94
153
269
280
15
157
302.77
50
602
45
20
48.2
33
48.2
84669400
113.100
2016.26.026.55.1000.00
2016.26.026.55.1000.00
319
260
300
140.90
153
282
280
15
149
295.99
55
594
45
15
55.6
33
54.1
84669400
111.300
2016.26.031.55.1000.00
2016.26.031.55.1000.00
319
310
300
140.90
153
282
280
15
149
295.99
55
594
45
15
55.6
33
54.1
84669400
114.700
2016.26.026.60.1000.00
2016.26.026.60.1000.00
312
260
300
123.01
153
282
280
15
131
302.50
60
586
45
20
54.5
29
57.1
84669400
112.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表