目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2018.00.26.23. - 可旋转 L 形螺栓连接, 套件
FIBRO
标准件
斜楔
液压斜锲
附件
Powered by
CAD模型選擇
{fibro/normalien/k/k01/k01_16/2018_00_26_23.prj},{NB=2018.00.26.23.02},{BC=2018.00.26.23.02},{DOC=2018_00_26_23.pdf},{DN=DN 20},{M=M30x2},{MINH=30.000},{D1=20.000},{D2=16.000},{L1=37.000},{L2=26.500},{L3=44.500},{SW1=27.000},{SW2=36.000},{L4=16.000},{L5=23.200},{D4=31.180},{L6=1.200},{D5=41.569},{L7=15.500},{D8=25.450},{L8=1.050},{D6=22.900},{GEW=0.052},{ZTC=82073010},{MAT=Stahl}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
DN
软管 标称尺寸
ⁿ/ₐ
M
软管接口 螺纹
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
SW1
ⁿ/ₐ
SW2
ⁿ/ₐ
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2018.00.26.23.01
2018.00.26.23.01
DN 12
M24x1.5
16.000
12.000
33.000
24.500
36.500
24.000
30.000
0.036
82073010
2018.00.26.23.02
2018.00.26.23.02
DN 20
M30x2
20.000
16.000
37.000
26.500
44.500
27.000
36.000
0.052
82073010
2018.00.26.23.03
2018.00.26.23.03
DN 25
M36x2
25.000
20.000
42.000
30.000
50.000
36.000
46.000
0.096
82073010
2018.00.26.23.04
2018.00.26.23.04
DN 32
M42x2
30.000
25.000
49.000
35.500
55.000
41.000
50.000
0.130
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表