目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2191.10.02.23 - Light barrier parallel, digital, laser, receiver
FIBRO
标准件
外围设备
冲压成型技术用
Light barrier, digital
Powered by
CAD模型選擇
{fibro/normalien/j/j11/j11_01/2191_10_02_23.prj},{NB=2191.10.02.23},{DOC=2191_10_02.pdf},{TYP=3-polig, M8x1, Stecker},{GEW=0.020},{ZTC=90314900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
BC
订购编号
ⁿ/ₐ
TYP
Type of connector
ⁿ/ₐ
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2191.10.02.23
2191.10.02.23
3-pole M8x1 connector
0.020
90314900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表