目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2490.14.01800. - 结构紧凑型的氮气弹簧
FIBRO
标准件
弹簧
氮气弹簧
结构紧凑型
2490.14.01800./适配器底板/固定件/备件组
Powered by
CAD模型選擇
{fibro/normalien/f/f12/f12_06/f12_06_08/2490_14_01800_asmtab.prj},{NB=2490.14.01800.025},{DOC=2490_14_01800_pdf},{IER=GDF_Einbaurichtlinien.pdf},{ASF=0},{FA=1800},{PA=150},{HUBMAX=25.000},{HUB=0},{ZD=50.200},{SD=30.000},{LN=110.000},{ARN=14.500},{GASVOL=0.100},{PFAKTOR=1.500},{R=1.500},{G2=102.000},{PPATH=f12_06_08_99/2490_14_01800_asmsbl.prj},{GEW=0.900},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
[bar]
FE
最后的弹簧力
[daN]
HUBMAX
[mm]
FHUB
[daN]
ZD
Cylinder diameter
[mm]
SD
Piston rod diameter
[mm]
LN
Pressed length
[mm]
L
[mm]
ARN
[mm]
GASVOL
[l]
PFAKTOR
[mm]
R
[mm]
G2
[mm]
GEW
体重
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2490.14.01800.006
2490.14.01800.006
1800
150
2500.200
6.000
1800.000
50.200
30.000
60.000
66.000
14.500
0.030
1.389
1.500
52.000
0.600
84879090
2490.14.01800.010
2490.14.01800.010
1800
150
2599.200
10.000
1800.000
50.200
30.000
70.000
80.000
14.500
0.044
1.444
1.500
62.000
0.670
84879090
2490.14.01800.016
2490.14.01800.016
1800
150
2599.200
16.000
1800.000
50.200
30.000
90.000
106.000
14.500
0.072
1.444
1.500
82.000
0.790
84879090
2490.14.01800.025
2490.14.01800.025
1800
150
2700.000
25.000
1800.000
50.200
30.000
110.000
135.000
14.500
0.100
1.500
1.500
102.000
0.900
84879090
2490.14.01800.032
2490.14.01800.032
1800
150
2700.000
32.000
1800.000
50.200
30.000
130.000
162.000
14.500
0.126
1.500
1.500
122.000
1.020
84879090
2490.14.01800.040
2490.14.01800.040
1800
150
2799.000
40.000
1800.000
50.200
30.000
150.000
190.000
14.500
0.150
1.555
1.500
142.000
1.150
84879090
2490.14.01800.050
2490.14.01800.050
1800
150
2899.800
50.000
1800.000
50.200
30.000
170.000
220.000
14.500
0.179
1.611
1.500
162.000
1.290
84879090
2490.14.01800.065
2490.14.01800.065
1800
150
3078.000
65.000
1800.000
50.200
30.000
206.000
271.000
14.500
0.179
1.710
1.500
198.000
1.520
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表