目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2478.30. .3 - 顶料器
FIBRO
标准件
弹簧
弹簧销, 顶料装置
Stock lifter
Powered by
CAD模型選擇
{fibro/normalien/f/f11/f11_01/2478_30_3.prj},{NB=2478.30.00170.050.3},{DOC=2478_30_3.pdf},{FA=170},{S=50.000},{HUB=0},{LMIN=112.000},{ZTC=82073010},{GEW=1.060}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BC
订购编号
ⁿ/ₐ
FA
开始弹力
[daN]
PA
[bar]
S
冲程 max.
[mm]
FHUB
[daN]
LMIN
[mm]
FEND
最后的弹簧力
[daN]
L
长度
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
Gewicht
[kg]
2478.30.00170.025.3
2478.30.00170.025.3
170
180.000
25.000
170.000
87.000
280.500
112.000
82073010
0.930
2478.30.00170.038.3
2478.30.00170.038.3
170
180.000
38.000
170.000
100.000
280.500
138.000
82073010
1.000
2478.30.00170.050.3
2478.30.00170.050.3
170
180.000
50.000
170.000
112.000
280.500
162.000
82073010
1.060
2478.30.00170.080.3
2478.30.00170.080.3
170
180.000
80.000
170.000
145.000
280.500
225.000
82073010
1.250
2478.30.00170.100.3
2478.30.00170.100.3
170
180.000
100.000
170.000
165.000
280.500
265.000
82073010
1.360
2478.30.00170.125.3
2478.30.00170.125.3
170
180.000
125.000
170.000
190.000
280.500
315.000
82073010
1.490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表