目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2470.30. .2 - 弹顶销, 免维护, 增强的弹簧压力, VDI 3004, 颜色标识:红色
FIBRO
标准件
弹簧
弹簧柱塞
with spring loaded pins
带外六角
Increased spring force
Powered by
CAD模型選擇
{fibro/normalien/f/f09/f09_01/f09_01_03/f09_01_03_05/2470_30_2.prj},{NB=2470.30.015.060.2},{DOC=2470_20_pdf},{D1=6.000},{D4=13.400},{M=0},{L1=60.000},{L3=35.000},{HUBMAX=15.000},{R=2.600},{F1=15.000},{F2=56.000},{MN=16.000},{W=25},{ZTC=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
Bolt diameter
[mm]
D4
[mm]
L1
长度
[mm]
L3
[mm]
HUBMAX
冲程 max.
[mm]
R
弹性比率 单位为
[N/mm]
F1
开始弹力
[N]
F2
最后的弹簧力
[N]
MN
[mm]
W
α
[°]
ZTC
海关税号
ⁿ/ₐ
2470.30.010.060.2
2470.30.010.060.2
6.000
13.400
60.000
35.000
10.000
3.250
13.000
45.500
16.000
25
73181900
2470.30.015.060.2
2470.30.015.060.2
6.000
13.400
60.000
35.000
15.000
2.600
15.000
56.000
16.000
25
73181900
2470.30.020.080.2
2470.30.020.080.2
6.000
13.400
80.000
35.000
20.000
6.900
34.500
172.500
16.000
25
73181900
2470.30.030.120.2
2470.30.030.120.2
6.000
13.400
120.000
35.000
30.000
2.000
20.000
80.000
16.000
25
73181900
2470.30.030.150.2
2470.30.030.150.2
6.000
13.400
150.000
35.000
30.000
2.550
56.100
132.600
16.000
25
73181900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表