目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2472.04./34. - 弹顶销,带弹力负载销, 带有内六角头, 增强的弹力
FIBRO
标准件
弹簧
弹簧柱塞
with spring loaded pins
with hexagon socket
Increased spring force
Powered by
CAD模型選擇
{fibro/normalien/f/f09/f09_01/f09_01_02/f09_01_02_02/2472-04.prj},{NB=2472.04.010},{DOC=2472_04_pdf},{MAT=4},{D1=M10},{D2=4.500},{L=23.000},{S=2.500},{SW=5.000},{F1=20.000},{F2=54.000},{N=1.500},{T=1.400},{M=10.000},{ZTC=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
Bolt diameter
[mm]
L
长度
[mm]
S
冲程 max.
[mm]
SW
[mm]
F1
开始弹力
[N]
F2
最后的弹簧力
[N]
ZTC
海关税号
ⁿ/ₐ
2472.04.006
2472.04.006
M6
2.700
15.000
2.000
3.000
11.000
25.000
73181900
2472.04.008
2472.04.008
M8
3.800
18.000
2.000
4.000
23.000
59.000
73181900
2472.04.010
2472.04.010
M10
4.500
23.000
2.500
5.000
20.000
54.000
73181900
2472.04.012
2472.04.012
M12
6.000
26.000
3.500
6.000
38.000
96.000
73181900
2472.04.016
2472.04.016
M16
8.500
33.000
4.500
8.000
50.000
100.000
73181900
2472.04.020
2472.04.020
M20
10.000
43.000
6.500
10.000
52.000
133.000
73181900
2472.04.024
2472.04.024
M24
13.000
48.000
8.000
12.000
91.000
223.000
73181900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表