目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2472.07./37. - 弹顶销,带弹力负载销, 带有内六角头, 正常的弹力
FIBRO
标准件
弹簧
弹簧柱塞
with spring loaded pins
with hexagon socket
Standard spring force
Powered by
CAD模型選擇
{fibro/normalien/f/f09/f09_01/f09_01_02/f09_01_02_01/2472-07.prj},{NB=2472.07.010},{DOC=2472_07_37_pdf},{MAT=7},{D1=M10},{D2=4.000},{L=28.000},{S=3.500},{SW=3.000},{F1=15.000},{F2=30.000},{N=1.500},{T=1.400},{M=10.000},{ZTC=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
D2
Bolt diameter
[mm]
L
长度
[mm]
S
冲程 max.
[mm]
SW
[mm]
F1
开始弹力
[N]
F2
最后的弹簧力
[N]
ZTC
海关税号
ⁿ/ₐ
2472.07.008
2472.07.008
M8
3.800
26.000
3.000
2.500
9.000
24.000
73181900
2472.07.010
2472.07.010
M10
4.000
28.000
3.500
3.000
15.000
30.000
73181900
2472.07.012
2472.07.012
M12
6.000
35.000
4.000
4.000
24.000
50.000
73181900
2472.07.016
2472.07.016
M16
7.500
40.000
5.000
5.000
36.000
58.000
73181900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表