目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2441.6. - 支承销带有螺纹
FIBRO
标准件
弹簧
附件
挡料钉
Powered by
CAD模型選擇
{fibro/normalien/f/f08/f08_07/2441_6.prj},{NB=2441.6.12},{DOC=2441_6_pdf},{FD=63},{D1=M12},{BD=12.000},{D1K=10.200},{D2=18.000},{D3=28.000},{L1=64.000},{L2=24.000},{SW=10.000},{E=11.400},{T=6.000},{GEW=0.135},{ZTC=84669360}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BC
订购编号
ⁿ/ₐ
FD
弹簧的直径
ⁿ/ₐ
D1
螺纹尺寸
[mm]
D2
[mm]
D3
外径
[mm]
L1
长度
[mm]
L2
[mm]
SW
[mm]
E
[mm]
T
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2441.6.12
2441.6.12
63
M12
18.000
28.000
64.000
24.000
10.000
11.400
6.000
0.135
84669360
2441.6.16
2441.6.16
80 100
M16
22.000
32.000
68.000
28.000
10.000
11.400
6.000
0.204
84669360
2441.6.20
2441.6.20
125
M20
28.000
38.000
72.000
32.000
14.000
16.000
8.000
0.325
84669360
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表