目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2450. - 减震垫圈
FIBRO
标准件
弹簧
附件 弹簧
Powered by
CAD模型選擇
{fibro/normalien/f/f07/2450.prj},{NB=2450.6.21.035.07},{DOC=2450_pdf},{MAT=6},{D1=21.000},{D2=35.000},{S=7.000},{ZTC=39172900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
内径
[mm]
D2
外径
[mm]
S
厚度
[mm]
ZTC
海关税号
ⁿ/ₐ
GEW
体重
[kg]
2450.6.06.016.03
2450.6.06.016.03
6.400
16.000
3.000
39172900
0.0006
2450.6.11.017.03
2450.6.11.017.03
11.000
17.000
3.000
39172900
0.0004
2450.6.08.020.03
2450.6.08.020.03
8.500
20.000
3.000
39172900
0.0009
2450.6.14.023.04
2450.6.14.023.04
14.000
23.000
4.000
39172900
0.0012
2450.6.12.024.05
2450.6.12.024.05
12.000
24.000
5.000
39172900
0.0019
2450.6.10.015.04
2450.6.10.015.04
10.500
15.000
4.000
39172900
0.0004
2450.6.10.025.04
2450.6.10.025.04
10.500
25.000
4.000
39172900
0.0018
2450.6.13.019.04
2450.6.13.019.04
13.000
19.000
4.000
39172900
0.0007
2450.6.13.025.04
2450.6.13.025.04
13.000
25.000
4.000
39172900
0.0016
2450.6.14.026.05
2450.6.14.026.05
14.000
26.000
5.000
39172900
0.0021
2450.6.15.023.04
2450.6.15.023.04
15.500
23.000
4.000
39172900
0.0010
2450.6.17.026.04
2450.6.17.026.04
17.000
26.000
4.000
39172900
0.0013
2450.6.18.027.04
2450.6.18.027.04
18.000
27.000
4.000
39172900
0.0014
2450.6.22.028.06
2450.6.22.028.06
22.000
28.000
6.000
39172900
0.0016
2450.6.21.030.05
2450.6.21.030.05
21.000
30.000
5.000
39172900
0.0020
2450.6.13.032.04
2450.6.13.032.04
13.500
32.000
4.000
39172900
0.0029
2450.6.25.032.06
2450.6.25.032.06
25.000
32.000
6.000
39172900
0.0021
2450.6.18.032.07
2450.6.18.032.07
18.000
32.000
7.000
39172900
0.0043
2450.6.21.035.07
2450.6.21.035.07
21.000
35.000
7.000
39172900
0.0048
2450.6.23.034.04
2450.6.23.034.04
23.500
34.000
4.000
39172900
0.0021
2450.6.26.035.06
2450.6.26.035.06
26.000
35.000
6.000
39172900
0.0029
2450.6.17.038.05
2450.6.17.038.05
17.000
38.000
5.000
39172900
0.0050
2450.6.21.038.06
2450.6.21.038.06
21.000
38.000
6.000
39172900
0.0052
2450.6.13.040.05
2450.6.13.040.05
13.500
40.000
5.000
39172900
0.0062
2450.6.32.040.06
2450.6.32.040.06
32.000
40.000
6.000
39172900
0.0030
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表