目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
244.17. - 带肩配合螺栓
FIBRO
标准件
弹簧
弹簧和定距单元
Fit and spacer units
244.17. Shoulder screws
Powered by
CAD模型選擇
{fibro/normalien/f/f06/f06_03/f06_03_02/244_17.prj},{NB=244.17.120.050},{DOC=244_17_pdf},{D1=12.000},{L1=50.000},{D2=M10},{MN=10.000},{D3=18.000},{H=9.000},{S=6.000},{L2=16.000},{T=4.900},{E=7.000},{M=65.000},{ZTC=73181900}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
公称通径
[mm]
L1
导向长度
[mm]
D2
Male thread
[mm]
D3
[mm]
H
[mm]
S
[mm]
L2
总长度
[mm]
M
螺栓的 转矩
[Nm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
244.17.060.010
244.17.060.010
6.000
10.000
M5
10.000
4.500
3.000
9.500
7.000
0.006
73181900
244.17.060.012
244.17.060.012
6.000
12.000
M5
10.000
4.500
3.000
9.500
7.000
0.007
73181900
244.17.060.016
244.17.060.016
6.000
16.000
M5
10.000
4.500
3.000
9.500
7.000
0.008
73181900
244.17.060.020
244.17.060.020
6.000
20.000
M5
10.000
4.500
3.000
9.500
7.000
0.009
73181900
244.17.060.025
244.17.060.025
6.000
25.000
M5
10.000
4.500
3.000
9.500
7.000
0.010
73181900
244.17.060.030
244.17.060.030
6.000
30.000
M5
10.000
4.500
3.000
9.500
7.000
0.011
73181900
244.17.060.035
244.17.060.035
6.000
35.000
M5
10.000
4.500
3.000
9.500
7.000
0.012
73181900
244.17.060.040
244.17.060.040
6.000
40.000
M5
10.000
4.500
3.000
9.500
7.000
0.013
73181900
244.17.080.010
244.17.080.010
8.000
10.000
M6
13.000
5.500
4.000
11.000
13.000
0.012
73181900
244.17.080.012
244.17.080.012
8.000
12.000
M6
13.000
5.500
4.000
11.000
13.000
0.013
73181900
244.17.080.016
244.17.080.016
8.000
16.000
M6
13.000
5.500
4.000
11.000
13.000
0.014
73181900
244.17.080.020
244.17.080.020
8.000
20.000
M6
13.000
5.500
4.000
11.000
13.000
0.016
73181900
244.17.080.025
244.17.080.025
8.000
25.000
M6
13.000
5.500
4.000
11.000
13.000
0.018
73181900
244.17.080.030
244.17.080.030
8.000
30.000
M6
13.000
5.500
4.000
11.000
13.000
0.020
73181900
244.17.080.035
244.17.080.035
8.000
35.000
M6
13.000
5.500
4.000
11.000
13.000
0.022
73181900
244.17.080.040
244.17.080.040
8.000
40.000
M6
13.000
5.500
4.000
11.000
13.000
0.024
73181900
244.17.080.050
244.17.080.050
8.000
50.000
M6
13.000
5.500
4.000
11.000
13.000
0.028
73181900
244.17.100.016
244.17.100.016
10.000
16.000
M8
16.000
7.000
5.000
13.000
32.000
0.026
73181900
244.17.100.020
244.17.100.020
10.000
20.000
M8
16.000
7.000
5.000
13.000
32.000
0.028
73181900
244.17.100.025
244.17.100.025
10.000
25.000
M8
16.000
7.000
5.000
13.000
32.000
0.032
73181900
244.17.100.030
244.17.100.030
10.000
30.000
M8
16.000
7.000
5.000
13.000
32.000
0.035
73181900
244.17.100.035
244.17.100.035
10.000
35.000
M8
16.000
7.000
5.000
13.000
32.000
0.038
73181900
244.17.100.040
244.17.100.040
10.000
40.000
M8
16.000
7.000
5.000
13.000
32.000
0.041
73181900
244.17.100.045
244.17.100.045
10.000
45.000
M8
16.000
7.000
5.000
13.000
32.000
0.044
73181900
244.17.100.050
244.17.100.050
10.000
50.000
M8
16.000
7.000
5.000
13.000
32.000
0.047
73181900
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表