目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2621. - 凸模导套, ISO 8978
FIBRO
标准件
精密零件
凸模导套
Powered by
CAD模型選擇
{fibro/normalien/e/e02/2621.prj},{NB=2621.1.0400.1300},{DOC=2621_pdf},{D1=4},{P=0.100},{D2=13.000},{L1=16.000},{R=2.000},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2621.1.0400.1300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BC
订购编号
ⁿ/ₐ
P
分级
[mm]
D2
外径
[mm]
L1
长度
[mm]
R
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2621.1.0100.0500
2621.1.0100.0500
0.100
5.000
8.000
1.000
0.001
82073010
2621.1.0160.0600
2621.1.0160.0600
0.100
6.000
12.500
1.000
0.003
82073010
2621.1.0200.0800
2621.1.0200.0800
0.100
8.000
12.500
1.500
0.005
82073010
2621.1.0300.1000
2621.1.0300.1000
0.100
10.000
16.000
2.000
0.009
82073010
2621.1.0400.1300
2621.1.0400.1300
0.100
13.000
16.000
2.000
0.015
82073010
2621.1.0600.1600
2621.1.0600.1600
0.100
16.000
20.000
2.000
0.027
82073010
2621.1.0750.2000
2621.1.0750.2000
0.100
20.000
20.000
2.500
0.042
82073010
2621.1.1100.2500
2621.1.1100.2500
0.100
25.000
25.000
2.500
0.078
82073010
2621.1.1500.3200
2621.1.1500.3200
0.500
32.000
25.000
4.000
0.123
82073010
2621.1.1800.4000
2621.1.1800.4000
0.500
40.000
32.000
4.000
0.252
82073010
2621.1.2600.5000
2621.1.2600.5000
0.500
50.000
40.000
4.000
0.450
82073010
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表