目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2716. - 带喇叭颈的冲头, 带有成型截面, 圆形, 带弹顶销, ~DIN 5118 F 型
FIBRO
标准件
精密零件
割冲头
带喇叭颈的冲头
Powered by
CAD模型選擇
{fibro/normalien/e/e01/e01_11/2716.prj},{NB=2716.5D4.0400},{DOC=2716_pdf},{MAT=HSS},{D1=8.000},{D2=11.000},{P=4},{PMIN=4.000},{PMAX=7.900},{L1=19},{A=1.500},{K=4.000},{R=12.000},{L=71},{G=1.000},{ZTC=82073010},{CSURL=https://fibro-embedded.partcommunity.com/3d-cad-models/?catalog=fibro&partFixed=false&part=2716.5D4.0250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
MAT
材料
ⁿ/ₐ
D1
轴的直径
[mm]
D2
Head diameter
[mm]
PMIN
[mm]
PMAX
[mm]
A
[mm]
K
[mm]
R
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
DUMMY
ⁿ/ₐ
2716.3D3.0200
2716.3D3.0200
HSS
5.000
7.000
2.000
4.900
1.500
4.000
10.000
0.009
82073010
2716.3D3.++++
2716.4D3.0250
2716.4D3.0250
HSS
6.000
9.000
2.500
5.900
1.500
4.000
10.000
0.013
82073010
2716.4D3.++++
2716.5D4.0400
2716.5D4.0400
HSS
8.000
11.000
4.000
7.900
1.500
4.000
12.000
0.022
82073010
2716.5D4.++++
2716.6D4.0500
2716.6D4.0500
HSS
10.000
14.000
5.000
9.900
1.500
4.000
15.000
0.035
82073010
2716.6D4.####
2716.7D4.0600
2716.7D4.0600
HSS
13.000
17.000
6.000
12.900
1.500
4.000
15.000
0.058
82073010
2716.7D4.####
2716.8D4.0800
2716.8D4.0800
HSS
16.000
20.000
8.000
15.900
1.500
4.000
15.000
0.090
82073010
2716.8D4.####
2716.9D4.1000
2716.9D4.1000
HSS
20.000
25.000
10.000
19.900
1.500
4.000
15.000
0.140
82073010
2716.9D4.####
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表