目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2081.75. - 带凸缘的导套ECO-LINE,表面是铜,带固态润滑剂的青铜, ISO 9448-6
FIBRO
标准件
导向元件
导向轴套
带凸缘
Bronze with solid lubricant rings
Powered by
CAD模型選擇
{fibro/normalien/d/d05/d05_02/d05_02_06/2081_75_asmtab.prj},{NB=2081.75.032},{DOC=2081_75_pdf},{D1=32.000},{D3=48.000},{D4=48.000},{D5=56.000},{D6=67.000},{D7=79.700},{A=24.400},{A1=36.400},{L1=42.000},{L2=30.000},{L3=12.000},{K=3.000},{PPATH=d05_02_06_99/2081_75_asmsbl.prj},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D3
安装直径
[mm]
D4
[mm]
D5
外径
[mm]
D6
[mm]
D7
[mm]
A
[mm]
A1
[mm]
L1
总长度
[mm]
L2
安装长度
[mm]
L3
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2081.75.019
2081.75.019
19.000
32.000
32.000
40.000
52.000
64.700
20.700
30.000
35.000
23.000
12.000
0.164
84879090
2081.75.020
2081.75.020
20.000
32.000
32.000
40.000
52.000
64.700
20.700
30.000
35.000
23.000
12.000
0.156
84879090
2081.75.024
2081.75.024
24.000
40.000
40.000
48.000
60.000
72.700
22.650
33.400
35.000
23.000
12.000
0.247
84879090
2081.75.025
2081.75.025
25.000
40.000
40.000
48.000
60.000
72.700
22.650
33.400
35.000
23.000
12.000
0.236
84879090
2081.75.030
2081.75.030
30.000
48.000
48.000
56.000
67.000
79.700
24.400
36.400
42.000
30.000
12.000
0.394
84879090
2081.75.032
2081.75.032
32.000
48.000
48.000
56.000
67.000
79.700
24.400
36.400
42.000
30.000
12.000
0.362
84879090
2081.75.038
2081.75.038
38.000
58.000
58.000
66.000
77.000
89.700
35.300
35.300
52.000
37.000
15.000
0.652
84879090
2081.75.040
2081.75.040
40.000
58.000
58.000
66.000
77.000
89.700
35.300
35.300
52.000
37.000
15.000
0.602
84879090
2081.75.048
2081.75.048
48.000
70.000
70.000
80.000
91.000
103.700
40.200
40.200
65.000
47.000
18.000
1.095
84879090
2081.75.050
2081.75.050
50.000
70.000
70.000
80.000
91.000
103.700
40.200
40.200
65.000
47.000
18.000
1.017
84879090
2081.75.060
2081.75.060
60.000
85.000
85.000
95.000
106.000
118.700
45.500
45.500
80.000
60.000
20.000
1.854
84879090
2081.75.063
2081.75.063
63.000
85.000
85.000
95.000
106.000
118.700
45.500
45.500
80.000
60.000
20.000
1.672
84879090
2081.75.080
2081.75.080
80.000
105.000
105.000
118.000
129.000
141.000
54.400
54.400
80.000
60.000
20.000
2.387
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表