目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2086.70. - 带肩导套, 带固态润滑剂的青铜
FIBRO
标准件
导向元件
导向轴套
带凸缘
带固态润滑剂的青铜
Powered by
CAD模型選擇
{fibro/normalien/d/d05/d05_02/d05_02_03/2086-70.prj},{NB=2086.70.025.030},{DOC=2086_70_pdf},{D1=25.000},{D2=33.000},{D3=43.000},{R=1.000},{L1=30.000},{L2=5.000},{ZTC=84879090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BC
订购编号
ⁿ/ₐ
D1
导向直径
[mm]
D2
安装直径
[mm]
D3
外径
[mm]
R
[mm]
L1
总长度
[mm]
L2
Flange Bushing
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2086.70.012.015
2086.70.012.015
12.000
18.000
25.000
1.000
15.000
4.000
0.025
84879090
2086.70.016.020
2086.70.016.020
16.000
22.000
30.000
1.000
20.000
5.000
0.043
84879090
2086.70.020.025
2086.70.020.025
20.000
28.000
36.000
1.000
25.000
5.000
0.078
84879090
2086.70.025.030
2086.70.025.030
25.000
33.000
43.000
1.000
30.000
5.000
0.114
84879090
2086.70.030.035
2086.70.030.035
30.000
38.000
48.000
1.000
35.000
5.000
0.150
84879090
2086.70.040.045
2086.70.040.045
40.000
50.000
60.000
2.000
45.000
5.000
0.296
84879090
2086.70.050.055
2086.70.050.055
50.000
62.000
75.000
2.000
55.000
6.000
0.545
84879090
2086.70.060.065
2086.70.060.065
60.000
75.000
90.000
3.000
65.000
7.000
0.959
84879090
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表