目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2192.61. - 凹凸法兰带帽螺栓
FIBRO
标准件
起吊元件和压紧装置
螺絲
Powered by
CAD模型選擇
{fibro/normalien/c/c04/2192_61.prj},{NB=2192.61.06.020},{DOC=2192_61_pdf},{MN=M6},{M=6.000},{L=20},{K=3.200},{C=1.200},{D=13.270},{S=4.000},{A=2.000},{DA=7.000},{R=5.600},{P=1.000},{ZTC=73181568}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
MN
螺纹尺寸
[mm]
M
螺纹
[mm]
L
长度
[mm]
K
头部高度
[mm]
C
Flanschhöhe
[mm]
D
Flanschkopfdurchmesser
[mm]
S
扳手开口度
[mm]
A
[mm]
DA
[mm]
R
[mm]
P
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2192.61.06.012
2192.61.06.012
M6
6.000
12
3.200
1.200
13.270
4.000
2.000
7.000
5.600
1.000
0.005
73181568
2192.61.06.016
2192.61.06.016
M6
6.000
16
3.200
1.200
13.270
4.000
2.000
7.000
5.600
1.000
0.005
73181568
2192.61.06.020
2192.61.06.020
M6
6.000
20
3.200
1.200
13.270
4.000
2.000
7.000
5.600
1.000
0.006
73181568
2192.61.08.016
2192.61.08.016
M8
8.000
16
4.300
1.500
17.770
5.000
2.500
9.200
7.500
1.250
0.011
73181568
2192.61.08.020
2192.61.08.020
M8
8.000
20
4.300
1.500
17.770
5.000
2.500
9.200
7.500
1.250
0.013
73181568
2192.61.08.025
2192.61.08.025
M8
8.000
25
4.300
1.500
17.770
5.000
2.500
9.200
7.500
1.250
0.015
73181568
2192.61.10.020
2192.61.10.020
M10
10.000
20
5.300
1.750
22.180
6.000
3.000
11.200
10.000
1.500
0.022
73181568
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表