目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2140.18. - 夹钳, 折弯的, DIN 6316
FIBRO
标准件
起吊元件和压紧装置
夹紧元件
Clamps
Powered by
CAD模型選擇
{fibro/normalien/c/c03/c03_02/2140_18.prj},{NB=2140.18.18.125},{DOC=2140_18_pdf},{A1=12 14},{A2=18.000},{B1=125.000},{B2=50.000},{B3=25.000},{C=25.000},{E1=49.000},{E2=40.000},{E3=20.000},{GEW=1.163},{ZTC=84662020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BC
订购编号
ⁿ/ₐ
A1
[mm]
A2
长孔宽度
[mm]
B1
长度
[mm]
B2
[mm]
B3
[mm]
C
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2140.18.09.080
2140.18.09.080
8
9.000
80.000
25.000
12.000
12.000
25.000
25.000
9.000
0.174
84662020
2140.18.11.100
2140.18.11.100
10
11.000
100.000
30.000
15.000
15.000
32.000
32.000
12.000
0.328
84662020
2140.18.14.125
2140.18.14.125
12 14
14.000
125.000
40.000
20.000
20.000
40.000
40.000
16.000
0.734
84662020
2140.18.18.125
2140.18.18.125
12 14
18.000
125.000
50.000
25.000
25.000
49.000
40.000
20.000
1.163
84662020
2140.18.18.160
2140.18.18.160
16 18
18.000
160.000
50.000
25.000
25.000
49.000
50.000
20.000
1.450
84662020
2140.18.22.160
2140.18.22.160
20 22
22.000
160.000
60.000
30.000
30.000
55.000
55.000
24.000
2.041
84662020
2140.18.22.200
2140.18.22.200
20 22
22.000
200.000
60.000
30.000
30.000
55.000
70.000
24.000
2.468
84662020
2140.18.26.200
2140.18.26.200
24
26.000
200.000
70.000
35.000
30.000
72.000
60.000
28.000
3.062
84662020
2140.18.26.250
2140.18.26.250
24
26.000
250.000
70.000
35.000
35.000
72.000
80.000
28.000
4.367
84662020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表