目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2140.10. - 夹钳, 直的, 带调节螺栓
FIBRO
标准件
起吊元件和压紧装置
夹紧元件
Clamps
Powered by
CAD模型選擇
{fibro/normalien/c/c03/c03_02/2140_10.prj},{NB=2140.10.14 (10 4.667)},{DOC=2140_10_pdf},{A1=14.000},{A2=14.000},{B1=100.000},{B2=40.000},{B3=14.000},{C=20.000},{D1=12.000},{D2=12.000},{E1=21.000},{E2=40.000},{H=10},{HMIN=10.000},{HMAX=38.000},{L=80.000},{DI=10.000},{T=4.667},{D3=36.000},{K=10.000},{B=55.000},{L2=80.000},{DS1=13.000},{S=5.000},{DS2=35.000},{M1=M12},{MM=18.000},{SW=18.000},{DR=20.000},{EM=20.400},{K2=8.000},{DINH1=23.000},{GEW=0.786},{ZTC=84662020}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BC
订购编号
ⁿ/ₐ
M
螺纹
ⁿ/ₐ
A1
Nominal T-slot width
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
C
[mm]
D1
[mm]
D2
[mm]
E1
[mm]
E2
[mm]
SPANNSCHRAUBE
夹紧螺钉<br>d<sub>1</sub> x a<sub>1</sub> x l
ⁿ/ₐ
L
[mm]
GEW
体重
[kg]
ZTC
海关税号
ⁿ/ₐ
2140.10.10
2140.10.10
M10
10.000
11.000
80.000
30.000
12.000
15.000
10.000
10.000
15.000
30.000
M10x10x80
39.000
0.362
84662020
2140.10.12
2140.10.12
M12
12.000
14.000
100.000
40.000
14.000
20.000
12.000
12.000
21.000
40.000
M12x12x100
80.000
0.764
84662020
2140.10.14
2140.10.14
M12
14.000
14.000
100.000
40.000
14.000
20.000
12.000
12.000
21.000
40.000
M12x14x100
80.000
0.786
84662020
2140.10.16
2140.10.16
M16
16.000
18.000
125.000
50.000
18.000
25.000
16.000
16.000
26.000
45.000
M16x16x125
100.000
1.550
84662020
2140.10.18
2140.10.18
M16
18.000
18.000
125.000
50.000
18.000
25.000
16.000
16.000
26.000
45.000
M16x18x1125
100.000
1.586
84662020
2140.10.20
2140.10.20
M20
20.000
22.000
160.000
60.000
22.000
30.000
20.000
20.000
30.000
60.000
M20x20x160
125.000
2.834
84662020
2140.10.22
2140.10.22
M20
22.000
22.000
160.000
60.000
22.000
30.000
20.000
20.000
30.000
60.000
M20x20x160
125.000
2.895
84662020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表