目錄: FIBRO
Created: 11.01.2022.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
包含替代零部件的设计
English as original or default language
FIBRO
2010.5x. - 导柱模架 ECO-LINE
FIBRO
标准件
导柱式模架
导柱模架
Powered by
CAD模型選擇
{fibro/normalien/a/a02/2010_5x_asmtab.prj},{NB=2010.55.4020.4.894},{IDNR=2010.55.4020.4.},{DOC=2010_5x_.pdf},{BFVIS=2 Saeulen mittig},{BF=5.000},{A1=400.000},{B1=200.000},{FS=19},{FB=894},{C1=40.000},{C2=40.000},{C3=32.000},{D1=30.000},{D2=32.000},{D3=48.000},{E1=310.000},{E2=0.000},{E3=0.000},{E4=0.000},{TE3=0.000},{TM=0.000},{TT1=0.000},{TT2=0.000},{PPATH=2010_5x_asmsbl.prj},{L1=200.000},{L2=224.000},{L3=160.000},{L4=200.000},{FSL2=37.000},{GEWFBD194=0.782},{GEWFBD294=0.725},{GEWFBD195=0.394},{GEWFBD295=0.362},{ZTC=82073010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BC
订购编号
ⁿ/ₐ
BFVIS
Model
ⁿ/ₐ
A1
长度
[mm]
B1
宽度
[mm]
ZP
卸料板
ⁿ/ₐ
SL
柱长度
[mm]
C1
Plate thickness lower part
[mm]
C2
Plate thickness upper part
[mm]
C3
Plate thickness intermediate plate
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
TE3
[mm]
TM
[mm]
TT1
[mm]
TT2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
GEW
体重
[kg]
VA
ⁿ/ₐ
ZTC
海关税号
ⁿ/ₐ
2010.55.2512.1.894
2010.55.2512.1.894
two pillars, centered bel...
250.000
125.000
ohne
180
40.000
40.000
32.000
24.000
25.000
40.000
170.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
180.000
200.000
140.000
180.000
20.804
1.000
82073010
2010.55.2512.4.894
2010.55.2512.4.894
two pillars, centered bel...
250.000
125.000
ohne
180
32.000
32.000
32.000
24.000
25.000
40.000
170.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
180.000
200.000
140.000
180.000
17.096
1.000
82073010
2010.57.2520.1.894
2010.57.2520.1.894
two pillars,back below
250.000
200.000
ohne
180
40.000
40.000
0.000
25.000
25.000
40.000
170.000
0.000
160.000
0.000
0.000
0.000
0.000
0.000
180.000
200.000
140.000
180.000
32.604
2.000
82073010
2010.57.2520.4.894
2010.57.2520.4.894
two pillars,back below
250.000
200.000
ohne
180
32.000
32.000
0.000
25.000
25.000
40.000
170.000
0.000
160.000
0.000
0.000
0.000
0.000
0.000
180.000
200.000
140.000
180.000
26.543
2.000
82073010
2010.59.2520.4.894
2010.59.2520.4.894
four pillars
250.000
200.000
ohne
180
32.000
32.000
32.000
25.000
25.000
40.000
170.000
120.000
0.000
173.000
0.000
0.000
0.000
0.000
180.000
200.000
140.000
180.000
27.966
3.000
82073010
2010.59.2525.4.894
2010.59.2525.4.894
four pillars
250.000
250.000
ohne
180
32.000
32.000
32.000
25.000
25.000
40.000
170.000
170.000
0.000
173.000
0.000
0.000
0.000
0.000
180.000
200.000
140.000
180.000
34.246
3.000
82073010
2010.55.3116.1.894
2010.55.3116.1.894
two pillars, centered bel...
315.000
160.000
ohne
200
50.000
50.000
32.000
30.000
32.000
48.000
225.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
41.430
1.000
82073010
2010.55.3116.4.894
2010.55.3116.4.894
two pillars, centered bel...
315.000
160.000
ohne
200
40.000
40.000
32.000
30.000
32.000
48.000
225.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
33.919
1.000
82073010
2010.55.3120.4.894
2010.55.3120.4.894
two pillars, centered bel...
315.000
200.000
ohne
200
40.000
40.000
32.000
30.000
32.000
48.000
225.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
41.832
1.000
82073010
2010.57.3120.4.894
2010.57.3120.4.894
two pillars,back below
315.000
200.000
ohne
200
40.000
40.000
0.000
32.000
32.000
48.000
225.000
0.000
155.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
41.897
2.000
82073010
2010.59.3120.4.894
2010.59.3120.4.894
four pillars
315.000
200.000
ohne
200
40.000
40.000
32.000
32.000
32.000
48.000
225.000
110.000
0.000
228.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
44.231
3.000
82073010
2010.57.3125.1.894
2010.57.3125.1.894
two pillars,back below
315.000
250.000
ohne
200
50.000
50.000
0.000
32.000
32.000
48.000
225.000
0.000
205.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
63.742
2.000
82073010
2010.59.3125.1.894
2010.59.3125.1.894
four pillars
315.000
250.000
ohne
200
50.000
50.000
32.000
32.000
32.000
48.000
225.000
160.000
0.000
228.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
65.665
3.000
82073010
2010.59.3125.4.894
2010.59.3125.4.894
four pillars
315.000
250.000
ohne
200
40.000
40.000
32.000
32.000
32.000
48.000
225.000
160.000
0.000
228.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
54.122
3.000
82073010
2010.59.3131.1.894
2010.59.3131.1.894
four pillars
315.000
315.000
ohne
200
50.000
50.000
32.000
32.000
32.000
48.000
225.000
225.000
0.000
228.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
81.738
3.000
82073010
2010.55.4020.4.894
2010.55.4020.4.894
two pillars, centered bel...
400.000
200.000
ohne
200
40.000
40.000
32.000
30.000
32.000
48.000
310.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
52.508
1.000
82073010
2010.59.4020.4.894
2010.59.4020.4.894
four pillars
400.000
200.000
ohne
200
40.000
40.000
32.000
32.000
32.000
48.000
310.000
110.000
0.000
313.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
54.907
3.000
82073010
2010.55.4025.1.894
2010.55.4025.1.894
two pillars, centered bel...
400.000
250.000
ohne
200
50.000
50.000
32.000
30.000
32.000
48.000
310.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
80.309
1.000
82073010
2010.57.4025.1.894
2010.57.4025.1.894
two pillars,back below
400.000
250.000
ohne
200
50.000
50.000
0.000
32.000
32.000
48.000
310.000
0.000
205.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
80.423
2.000
82073010
2010.59.4025.1.894
2010.59.4025.1.894
four pillars
400.000
250.000
ohne
200
50.000
50.000
32.000
32.000
32.000
48.000
310.000
160.000
0.000
313.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
82.347
3.000
82073010
2010.59.4025.4.894
2010.59.4025.4.894
four pillars
400.000
250.000
ohne
200
40.000
40.000
32.000
32.000
32.000
48.000
310.000
160.000
0.000
313.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
67.467
3.000
82073010
2010.57.4031.4.894
2010.57.4031.4.894
two pillars,back below
400.000
315.000
ohne
200
40.000
40.000
0.000
32.000
32.000
48.000
310.000
0.000
270.000
0.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
81.461
2.000
82073010
2010.59.4031.1.894
2010.59.4031.1.894
four pillars
400.000
315.000
ohne
200
50.000
50.000
32.000
32.000
32.000
48.000
310.000
225.000
0.000
313.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
102.757
3.000
82073010
2010.59.4040.1.894
2010.59.4040.1.894
four pillars
400.000
400.000
ohne
200
50.000
50.000
32.000
32.000
32.000
48.000
310.000
310.000
0.000
313.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
129.447
3.000
82073010
2010.59.4040.4.894
2010.59.4040.4.894
four pillars
400.000
400.000
ohne
200
40.000
40.000
32.000
32.000
32.000
48.000
310.000
310.000
0.000
313.000
0.000
0.000
0.000
0.000
200.000
224.000
160.000
200.000
105.147
3.000
82073010
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表