目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2AZ - AZ SERRATED LOCK WASHERS DIN 6798 A NFE27-624 Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Lock washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/lock_washers/v_2az.prj},{NB=fginox_2AZ30},{REF=2AZ30},{D1=30.60},{D2=48.0},{EP=1.6},{FI=M30},{NATURE=A2 / S.S 304},{N=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
EP
Ep
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2AZ2
2AZ2
2.05
4.5
0.3
M2
A2 / S.S 304
FG INOX - 2AZ25
2AZ25
2.55
5.5
0.3
M2.5
A2 / S.S 304
FG INOX - 2AZ3
2AZ3
3.05
6.0
0.4
M3
A2 / S.S 304
FG INOX - 2AZ4
2AZ4
4.10
8.0
0.5
M4
A2 / S.S 304
FG INOX - 2AZ5
2AZ5
5.10
9.2
0.6
M5
A2 / S.S 304
FG INOX - 2AZ6
2AZ6
6.10
11.0
0.7
M6
A2 / S.S 304
FG INOX - 2AZ8
2AZ8
8.20
14.0
0.8
M8
A2 / S.S 304
FG INOX - 2AZ10
2AZ10
10.20
18.0
0.9
M10
A2 / S.S 304
FG INOX - 2AZ12
2AZ12
12.30
20.0
1.0
M12
A2 / S.S 304
FG INOX - 2AZ14
2AZ14
14.30
24.0
1.1
M14
A2 / S.S 304
FG INOX - 2AZ16
2AZ16
16.30
26.0
1.2
M16
A2 / S.S 304
FG INOX - 2AZ18
2AZ18
18.50
30.0
1.4
M18
A2 / S.S 304
FG INOX - 2AZ20
2AZ20
20.50
32.5
1.4
M20
A2 / S.S 304
FG INOX - 2AZ22
2AZ22
22.50
35.0
1.5
M22
A2 / S.S 304
FG INOX - 2AZ24
2AZ24
24.50
38.0
1.5
M24
A2 / S.S 304
FG INOX - 2AZ27
2AZ27
27.60
44.0
1.6
M27
A2 / S.S 304
FG INOX - 2AZ30
2AZ30
30.60
48.0
1.6
M30
A2 / S.S 304
FG INOX - 4AZ2
4AZ2
2.05
4.5
0.3
M2
A4 / S.S 316
FG INOX - 4AZ25
4AZ25
2.55
5.5
0.3
M2.5
A4 / S.S 316
FG INOX - 4AZ3
4AZ3
3.05
6.0
0.4
M3
A4 / S.S 316
FG INOX - 4AZ4
4AZ4
4.10
8.0
0.5
M4
A4 / S.S 316
FG INOX - 4AZ5
4AZ5
5.10
9.2
0.6
M5
A4 / S.S 316
FG INOX - 4AZ6
4AZ6
6.10
11.0
0.7
M6
A4 / S.S 316
FG INOX - 4AZ8
4AZ8
8.20
14.0
0.8
M8
A4 / S.S 316
FG INOX - 4AZ10
4AZ10
10.20
18.0
0.9
M10
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表