目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2MU - MEDIUM SIZED MACHINED WASHERS NFE 25-513MU Inox A1 / S.S 303 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat machined washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_machined_washers/v_2mu.prj},{NB=fginox_2MU30},{REF=2MU30},{D1=31.0},{D2=60},{E=4.0},{CID=1.50},{COD=1.50},{FI=M30},{NATURE=A1 / S.S 303}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
CID
Chamfer id
[mm]
COD
Chamfer od
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2MU3
2MU3
3.2
8
0.8
0.25
0.25
M3
A1 / S.S 303
FG INOX - 2MU4
2MU4
4.3
10
0.8
0.25
0.25
M4
A1 / S.S 303
FG INOX - 2MU5
2MU5
5.3
12
1.0
0.25
0.25
M5
A1 / S.S 303
FG INOX - 2MU6
2MU6
6.4
14
1.2
0.50
0.50
M6
A1 / S.S 303
FG INOX - 2MU8
2MU8
8.4
18
1.5
0.50
0.50
M8
A1 / S.S 303
FG INOX - 2MU10
2MU10
10.5
22
2.0
0.50
0.50
M10
A1 / S.S 303
FG INOX - 2MU12
2MU12
13.0
27
2.5
0.75
0.75
M12
A1 / S.S 303
FG INOX - 2MU14
2MU14
15.0
30
2.5
0.75
0.75
M14
A1 / S.S 303
FG INOX - 2MU16
2MU16
17.0
32
3.0
1.00
1.00
M16
A1 / S.S 303
FG INOX - 2MU18
2MU18
19.0
36
3.0
1.00
1.00
M18
A1 / S.S 303
FG INOX - 2MU20
2MU20
21.0
40
3.0
1.00
1.00
M20
A1 / S.S 303
FG INOX - 2MU22
2MU22
23.0
45
3.0
1.00
1.00
M22
A1 / S.S 303
FG INOX - 2MU24
2MU24
25.0
50
4.0
1.50
1.50
M24
A1 / S.S 303
FG INOX - 2MU27
2MU27
28.0
55
4.0
1.50
1.50
M27
A1 / S.S 303
FG INOX - 2MU30
2MU30
31.0
60
4.0
1.50
1.50
M30
A1 / S.S 303
FG INOX - 4MU3
4MU3
3.2
8
0.8
0.25
0.25
M3
A4 / S.S 316
FG INOX - 4MU4
4MU4
4.3
10
0.8
0.25
0.25
M4
A4 / S.S 316
FG INOX - 4MU5
4MU5
5.3
12
1.0
0.25
0.25
M5
A4 / S.S 316
FG INOX - 4MU6
4MU6
6.4
14
1.2
0.50
0.50
M6
A4 / S.S 316
FG INOX - 4MU8
4MU8
8.4
18
1.5
0.50
0.50
M8
A4 / S.S 316
FG INOX - 4MU10
4MU10
10.5
22
2.0
0.50
0.50
M10
A4 / S.S 316
FG INOX - 4MU12
4MU12
13.0
27
2.5
0.75
0.75
M12
A4 / S.S 316
FG INOX - 4MU14
4MU14
15.0
30
2.5
0.75
0.75
M14
A4 / S.S 316
FG INOX - 4MU16
4MU16
17.0
32
3.0
1.00
1.00
M16
A4 / S.S 316
FG INOX - 4MU18
4MU18
19.0
36
3.0
1.00
1.00
M18
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表